BECO® MEMBRAN PFplus
BECO MEMBRAN PFplus filter cartridges are made from high-quality PVDF material and are used for sterile filtration applications. They are characterized by long service life, high bacteriological safety, and very good mechanical and thermal stability. They are mainly used in the beverage and food industry.
The Eaton BECO MEMBRAN PFplus filter cartridge was developed especially for the beverage industry as a final sterile end filter (prior to bottling) for use after pre-filtration using BECO® depth filter sheets or BECO pre-filter cartridges for example. It guarantees reliable filtration of yeast and bacteria such as Lactobacillus, Pediococcus, Leuconostos oenos or E. coli, etc.
Since only two materials are used – polyvinylidenefluoride (PVDF) and polypropylene – the filter cartridges
have a wide resistance (< pH 12) to common cleaning agents.
BECO MEMBRAN PFplus filters feature a newly developed end cap resulting in excellent mechanical robustness
Advantages
Since only two materials are used – polyvinylidenefluoride (PVDF) and polypropylene – the filter cartridges
have a wide resistance (< pH 12) to common cleaning agents.
BECO MEMBRAN PFplus filters feature a newly developed end cap resulting in excellent mechanical robustness
Advantages
- Long service life through larger filter area and excellent mechanical stability
- High reliability due to uniform pore sizes
- Excellent microbiological resistance to sterilizing and cleaning agents; a major item for successful regeneration
- Resistance to hot water rinsing at temperatures up to 95 °C
- Multiple steam or hot water sterilization cycles
- Elastic and durable membrane materials
- Used filter cartridges can be stored in a dry place. The wettability and elasticity of the membranes is maintained
Thank you for your interest in Eaton's Begerow products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Current Begerow customers can continue to order from your regular sales representative. For new customers, please refer to the listing below as we develop our new global contact list.
North America - HQ
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.