BECO PROTECT® PG
BECO PROTECT PG filter cartridges are made from high-quality, wrapped polypropylene fleeces and are used in fine and clarification filtration applications. The depth filter cartridges are characterized by very high service life, outstanding backwashability, chemical resistance, and "absolute" retention rates.
Advantages
- Absolute retention rate for a reliable separation effect, ß ratio ≥ 5000
- Long filter life service
- High chemical resistance through use of 100 % polypropylene
- High stability enables safe filtration even in the presence of pressure surges and high differential pressures
- High dirt holding capacity through graded filter configuration
- Back-washable up to 2 bar (29 psig) at 80 °C (176 ° F)
Thank you for your interest in Eaton's Begerow products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Current Begerow customers can continue to order from your regular sales representative. For new customers, please refer to the listing below as we develop our new global contact list.
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.