BECO PROTECT® TS
The unique BECO PROTECT TS TWINStream depth filter cartridge combines two filter cartridge elements, thus offering significantly greater filter surface area with fine filter material. This innovation leads to lower blocking tendency, resulting in twice the filter service life compared with conventional standard filter cartridges.
Depth filter cartridges from the BECO PROTECT TS range are used in a variety of applications in the beverage and food industry.
Advantages
- Filter service life doubled
- 100 % more filter surface area with fine filter material
- Higher throughput at lower differential pressure
- Substitute for more expensive pleated depth filter cartridges, hence better cost-effectiveness
- Safe (absolute) and gentle filtration
- High dirt holding capacity
- Back-washable up to 2 bar (29 psig) at 80 °C (176 ° F)
- High chemical resistance due to 100 % polypropylene
Thank you for your interest in Eaton's Begerow products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Current Begerow customers can continue to order from your regular sales representative. For new customers, please refer to the listing below as we develop our new global contact list.
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.