BECO PROTECT® XS
Eaton's BECO PROTECT XS pre-filter cartridge is the only depth filter cartridge for liquid filtration with flow from the inside out. This innovation minimizes product loss during type changeover and at the end of production. The input and output lines of the housing base are turned 180°, so that the housing volume becomes the filtrate chamber. The housing can now be drained easily and completely.
Advantages
- Minimum product loss when draining of the housing
- Approx. 30 % longer filter service life through greater fine fleece area
- Improved product filterability
- Ideal for suspended installation, since no residue filter is required
- Faster flushing uses up to 30 % less rinsing water
- High chemical resistance by using 100 % polypropylene
Thank you for your interest in Eaton's Begerow products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.
Current Begerow customers can continue to order from your regular sales representative. For new customers, please refer to the listing below as we develop our new global contact list.
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.