Filter Cartridges
Filter cartridges are used for the clear filtration of liquids with low solids content up to a maximum of 0.1 percent by weight. Possible applications for filter cartridges range from particle separation through depth filter cartridges (BECO PROTECT®) to sterile filtration and separation of micro-organisms via membrane filter cartridges (BECO® MEMBRAN). With separation limits between 100 µm and 0.2 µm, the BECO® cartridge range covers a very broad spectrum of liquid filtration applications. Moreover, a variety of filter media and types are available. In addition to different filter lengths between 10" (25 cm) and 40" (100 cm), a variety of adapter types are available.
Membrane Filter Cartridges
Membrane filtration is a sieving effect based on a size exclusion mechanism
+ Expand List