Eaton Begerow Beco Integra Cart K - Cartridge Housing

BECO INTEGRA® CART K

This line is designed to accept 8, 12, 16, 24, 36 and 48 filter cartridges of 30" or 40" in length for sterile- or pre-filtration. Dome and base plate are connected via clamp screws. Further designs for the intake of even more cartridges as well as customized solutions are available upon request.