Eaton BECO INTEGRA Cart KB Series

BECO INTEGRA® CART KB

Eaton's BECO Integra Cart KB cartridge housing is available as 1-30-fold type (1-9 filter cartridges) and designed with quick closure between dome and base plate. Different overall heights from 10" to 40" enable optimum adaptation to the product flow to be filtered. The cartridge housing is suitable for Eaton pre-filter cartridges and membrane filter cartridges.