BECO INTEGRA® PLATE 600
Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic, and food industries. Enclosed plate and frame filter with plate sizes 600x600 mm, 50 m² maximum possible filter area.
BECO INTEGRA® PLATE 600 DC
Filter elements made from stainless steel with circumferential O-ring gasket.
BECO INTEGRA® PLATE 600 EP
Enclosed sheet filtration system with stainless steel chassis, plastic filter plates and cake frames.
BECO INTEGRA® PLATE 600 OEP
Enclosed sheet filtration system without gaskets, with stainless steel chassis and plastic filter plates and cake frames.