Enclosed Filter Systems
Eaton's BECO INTEGRA® PLATE system offers an enclosed filter system for sophisticated filtration tasks.The product channels of the filter elements are sealed via the depth filter sheet and ensures that only the filter element and the filter sheet are in contact with the product. For added protection, an additional circumferential gasket hermetically seals the filter packet. Eaton's BECO INTEGRA PLATE system can be used for sheet filtration, precoat filtration or step filtration.
BECO INTEGRA® PLATE 400
Enclosed plate and frame filter with plate sizes 400x400 mm, 12 m² maximum possible filter area
+ Expand List
BECO INTEGRA® PLATE 600
Enclosed plate and frame filter with plate sizes 600x600 mm, 50 m² maximum possible filter area
+ Expand List
BECO INTEGRA® PLATE 800
Enclosed plate and frame filter with plate sizes 800x800 mm, 66 m² maximum possible filter area
BECO INTEGRA® PLATE 200 EP
Enclosed plate and frame filter with plate sizes 200x200 mm, 0,84 m² maximum possible filter area