Calibration Set
CALSOFT 01 - software for automatic secondary calibration for particle sizes of the CCS 2 and CCS 4 - laser sensor based on ISO 11171.
Characteristics
Products
- Quick and cost-efficient inspection of the CCS 2 and CCS 4 or for its secondary calibration.
- Automatic comparison of marginal values for the following channels: > 4 µm, > 4,6 µm, > 6 µm, > 6,4 µm, > 10 µm, > 14 µm, > 21 µm, > 37 µm.
- Safe and simple handling due to the support of the bottle sampling system BBS 2 and the solution for secondary calibration CALSUS 01.
Functionality
- A purified bottle sample of the calibration suspension CALSUS 01 (based on ISO 11171) will be freed from gas and introduced into the CCS 2 / CCS 4 using the BBS 2.
- The stated numbers of particles of certain sizes contained in the CALSUS 01 will be entered in the calibration software's user-menu. After the particle counting is completed, the calibration values will be recalculated and suggested for acceptance.
- This automatic secondary calibration does not replace the annual Factory Calibration (which also includes additional maintenance and a new calibration certificate).
Products
- Calibration Software
- Calibration Fluid
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.