High Pressure Filters
Eaton’s high pressure filters are suitable for a working pressure higher than 1450 PSI (100 bar). Pressure filters are used to protect downstream components from contamination levels beyond the recommended cleanliness target. In systems using accumulators, pressure filters must be sized according to the large effective flow rates present during parts of the duty cycle.
Characteristics
- ML, MNL series are designed for mounting in pressure lines. Economical, lightweight filters for low to medium pressure applications. Require minimal clearance during element change.
- HP filters can be in-line or flange mounted in pressure lines and are able to accommodate very high flow rates with a single housing. Various designs, port and indicator options available.
- HPW series are filters for flange or threaded mounting, for reversible filtration, to be used where filtration can occur in both directions.
- HPV, MDV are in-line pressure filters guaranteeing a permanent supply of clean oil: if the element clogs, change is forced, which means no damage is possible to downstream components.
- Series MNU, HNU, HPU and HPP are designed for flange or manifold mounting in pressure lines, thereby saving space and providing filtration directly at the point needed.
- HPF, HPX and HPY filters are meant for manifold mounting in pressure lines, providing filtration exactly where needed, thereby preventing contaminants from passing downstream during filter element changes.
| Products | |
FHP Series
HP Series
HPV Series
HPP Series
HNU Series
HPU Series
HPF Series
| HPW Series
HPX Series
HPY Series
HPZ Series
MF Series ML Series MNL Series
MDV Series
MNU Series
|
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.