Eaton Internormen coarse filter with strainer basket | GFK 100-50

Low Pressure Filters

Eaton’s low pressure filters are suitable for a working pressure up to 1450 PSI (100 bar). Pressure filters are used to protect downstream components from contamination levels beyond the recommended cleanliness target. In systems using accumulators, pressure filters must be sized according to the large effective flow rates present during parts of the duty cycle.