Coolant & Lubricant Service Unit
Eaton’s Internormen Mobile Coolant and Lubricant Service Unit, the MKS 601, is a multi-functional system that simplifies the draining of coolant or lubricant from the CNC machine tanks. The system removes contaminants in the emulsion generated by the machining process.
- Decreases consumption and improves performance of coolant/lubricant
- Fewer fluid changes and less fluid disposal reduces costs and protects the environment
- Decreases user exposure to contaminated fluids
- Reduces length of service time per fluid change-out in comparison to conventional machinery system services
MKS 601 - Mobile Service Unit
Technical Data
Weight (approx.): 595 lbs (270 kg)
Dimensions: 57” x 44” x 47” (1440 x 1116 x 1200 mm)
Operation: Air pressure
Reservoir volume: 160 gal (600 liters)
Extraction of other fluids: Yes
Extraction of particles: 0.24” maximum grain size - (pilot filter suggested)
Separation of other fluids: Separation tank
Separation of solid particles: 1 μm to 25 μm filter fineness
Cleaning of the machine: Hand cleaning gun, up to 87 psi (6 bar)
Loading Content..Please wait!
North America - HQ
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
44 Apple Street,
Tinton Falls, NJ 07724
Toll Free: 800 656-3344
(North America only)
Voice: +1 732 212-4700
China
No. 7 Lane 280 Linhong Road,
Changning District,
Shanghai 200335, China
Voice: +86 21 5200 0422
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65 6825 1668
Brazil
Av. Julia Gaioli, 474 - Bonsucesso
07251-500 - Guarulhos
Brazil
Voice: +55 11 2465 8822
Europe/Africa/Middle East
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Internormen Product Line
Friedensstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.