Eaton Internormen Mobile Fluid Purifier System - IFPM 31

Mobile Fluid Purifier Systems

Eaton’s Mobile Fluid Purifier Systems, are highly versatile and designed to facilitate fluid purification where and when needed. The IFPM systems are fully automated, PLC-controlled units. The water sensor (WSPS 05), in connection with the display unit (WFD 01), allows for a permanent monitoring of the water level in a purified fluid. The electronic Äp sensor (VS1) provides the optimal use and maintenance scheduling of the included particle removal filter element. The IFPMs desiccant air breather dries up the inert gas and increases the efficiency of the purifier, even in high humidity.