Internormen

Fluid power is a reliable and repeatable form of power and motion control. When problems are encountered, 80% of the time they are related to inadequate contamination control practices. Eaton has more than a 75-year history of dedication to helping engineers develop, operate, and maintain filtration products as well as cleanliness practices designed to support reliable, high quality power, and motion control systems.

Eaton currently offers a selection of 4000 different Internormen filter elements, including corresponding filter housings. The Internormen product line includes a wide range of filters in single and duplex versions that many have considered the industry standard. They provide customers with a different kind of filtration – from tank-mounted return line or suction filters to in-line or flange mounted or manifold mounted pressure filters, to air breathers and suction strainers.