Steel Adapters

steel-adapters When Eaton's carbon steel adapters are used with other Eaton fluid conveyance products, the system can operate at higher pressures compared to SAE (Society of Automotive Engineers) standards. In addition, all carbon steel adapters now come standard with Dura-Kote plating, which offers up to 1,000 hours of corrosion resistance.

Common markets include machine building, mining, metals and minerals, mobile machinery and equipment, oil and gas, rail, renewables, and vehicles.

Addresses these engineering challenges:

  • Steel adapter that works with higher pressures
  • Resists rust longer
  • Standardized product to fit any application



Product Features

  • Pressure: Higher working pressures when all Eaton fluid conveyance components are used together
  • Performance: Introducing Eaton's Dura-Kote™ plating which now provides up to 3x more corrosion protection
  • Industry standards: Eaton's Carbon Steel Adapters are manufactured in accordance with SAE (Society of Automotive Engineers) Standards
  • Various sizes and thread end connections available



Technical Information

  • Some of the available configurations include:
    • SAE O-ring
    • Split Flange
    • SAE 45 Degree Flare
    • SAE 37 Degree Flare (JIC)
    • Pipe
    • Metric/BSPP/BSPT



Featured Literature

steel-adapter-advantage
Brochures:

Eaton’s Carbon Steel Adapters Advantage
Learn how Eaton's new standard in corrosion resistance can help make your fluid conveyance components look better, last longer and operate more efficiently.

Eaton Dura-Kote™ Plating Technology
Introducing Dura-Kote™ plating technology, delivering significantly higher level of corrosion resistance on carbon steel fluid conveyance products.
steel-adapter-catalog
Catalogs:

Eaton Aeroquip Master Catalog (North America)
Accurate processing and prompt delivery of your order depends on easy identification of your requirements. Please order Aeroquip brand parts using correct part numbers as described in this catalog.

Eaton Weatherhead Master Catalog (North America)
Weatherhead has one of the industry's broadest offerings of hose and fittings that are widely used throughout multiple market applications. This catalog gives you detailed information about the Weatherhead product line.
technical-guides
Technical Guides:

How to Identify Fluid Ports and Connectors
Accurate identification of ports and connectors in fluid piping systems is necessary before the correct hose or tube assembly can be selected and installed. With this booklet and a few simple tools, measurement and identification is easy.




Videos


 


dura-kote
5 things you need to know about Dura-Kote Plating Technology in 5 minutes (or less!)
In five minutes, this narrated presentation will not only introduce you to this product, but provide you with more information on who our primary audience is, why Dura-Kote is important to this group of customers, what makes it unique in the market, and finally, where you can go to learn more.


Additional Information

3D models
4205X12, 4205X16, 4205X6X6, 4205X8X8, 4315X10, 4315X12, 4315X12X16, 4315X16, 4315X16X12, 4315X16X20, 4315X20, 4315X20X16, 4315X24, 4315X4, 4315X4X6, 4315X6, 4315X6X10, 4315X6X4, 4315X6X8, 4315X8, 4315X8X10, 4315X8X12, 4315X8X6, 4325X12, 4325X16, 4325X6, 4325X8, 4515X12, 4515X16, 4515X16X12, 4515X6, 4515X8, 7237X10, 7237X12, 7237X14, 7237X16, 7237X20, 7237X24, 7237X3, 7237X32, 7237X4, 7237X5, 7237X6, 7237X8, 9100X10X6, 9100X10X8, 9100X12X12, 9100X12X8, 9100X16X12, 9100X16X16
 


News

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.