G Series - Large Tie Rod
With the most comprehensive range of standard large bore tie rod cylinders available, Eaton proudly serves a variety of stationary manufacturing and processing industries. Eaton VG Series and Hydro-Line® HG Series cylinders come in standard bore sizes from 254 mm to 762 mm (10 to 30 in) and stroke lengths up to 7620 mm (300 in). Their nitride steel bearings provide higher load capacity, longer life and ultimate corrosion resistance to meet and exceed the requirements of the toughest jobs.
- Unitized rod cartridge promotes better reliability, performance and serviceability
- SAE 45-degree flare meets industry standard fitting
- Tapered cushion valve increases cushion performance for a smoother experience than stepped
- Virtually limitless options maximize application flexibility
- Rolled tie rods, high-yield strength tubes and pistons, and steel heads and caps result in an ultra heavy-duty product
- Available custom versions offer significantly larger bore sizes and longer strokes
- Testing/Simulation
- Hydraulic Presses
- SAE 45 Degree Flare
- Valve/Gate Actuation
- Marine
- Civil engineering
- Primary Metals
- Rated Pressure: up to 207 bar (3,000 PSI) for hydraulic standard product (higher capability in custom cylinders)
- Available standard sizes: 250-750 mm (10"-30") bore, to 300" (8m) stroke
Services:
Cylinder Repair Service