I Series - Isometric
Meeting both application requirements and ISO industry standards is simple with Eaton hydraulic, pneumatic and electrohydraulic cylinders. Available in a wide range of sizes—from 25 mm to 200 mm bore and 8 m stroke—and with a broad range of mounting, port style and other standard options, these flexible cylinders are constructed with durable gray iron bearings to keep them running stronger and longer.
- Virtually limitless options maximize possible applications
- Unitized rod cartridge improves reliability, performance and serviceability
- Captive and tapered cushion valve increases safety with best-in-class, smoother cushion performance
- Rated Pressure: up to 207 bar (3,000 PSI) for hydraulic standard product (higher capability in custom cylinders)
- Available standard sizes: 1” - 8” (25.4-203 mm) bore, to 300” (8m) stroke
- Plastics
- Rubber/Molding
- Machine Tool
- Entertainment
- Primary Metals
Although Eaton includes a huge range of standard products in our catalogs, our engineers are ready to work with you on any custom designs that go beyond the scope of what is included in our documents. If you can think it, we can build it!
Services:
Cylinder Repair Service