L Series - Light Duty Pneumatics
Flexibility, compact design, corrosion resistance and better performance—Eaton L-Series pneumatic cylinders have everything it takes to be a perfect light-duty solution for high-velocity, low-pressure applications. Useful for stationary applications in manufacturing and processing, these cylinders cover a broad range of bore sizes and stroke lengths to meet the requirements of most systems.
- ISO 6431/VDMA 24562 Air Cylinderr
- Tie rod design offers a robust profile
- Stainless steel plated rod provides corrosion resistance and durability
- Modular design and numerous mounting styles means more options and faster delivery
- Provides better heat resistance, low friction and ultra cushioning along with a large variety of high performance sealing options
- Cast aluminum head & cap combined with stronger materials throughout ensures durability in a wide range of tough applications
- Rodless Air Cylinder
- Lightweight, compact design requires 50% less space than conventional cylinders
- Stroke lengths to 28 feet offer long lengths with less risk of rod buckling
- Large variety of mounting styles and carriage types allow for use as structural member of a machine
- Unique industry-leading sealing system leaks less than any competitive system
- Slotted tube construction results in superior strength and higher load carrying capacity
- Stainless Steel Air Cylinder (NFPA)
- Use of 303/304SS materials on most components delivers ultimate corrosion resistance
- Acorn nut on tie rod threads protects against bacteria
- Teflon and graphite wear band improves performance and maximizes wear resistance while lowering friction
- Unique, captive cushion design results in better safety protection
- Broadest and best range of mount, port, rod and SS accessories on the market provides total flexibility
- Non-Rotating Cylinders (NFPA)
- Compact, twin rod design eliminates rotation without adding bulk or cost
- Close grained, cast iron rod bearing provides the most effective bearing for better performance
- Teflon and graphite wear band improves performance and maximum wear resistance while lowering friction
- Unique, captive cushion design results in better safety protection
- Broadest and best range of mount, port, rod, and SS accessories on the market offers total flexibility
- Non-Lubricated Air/Hydraulic Cylinder, NFPA
- High-strength steel design improves performance
- Cushion seal design provides smoother, faster operation
- Wide range of standard options ensures quicker response
- ISO 6431/VDMA 24562 Air Cylinder
- Packaging
- Bottling
- Material handling
- Machine tool
- Auto assembly
- Commercial laundry
- Rodless Air Cylinder
- Paper mill & textile slitters
- Palletizers
- Material handling
- Packaging
- Machine access doors
- Conveyors
- Transfer lines
- Stainless Steel Air Cylinder (NFPA)
- Food processing
- Packaging
- Medical
- Milking parlors
- Automatic car washes
- Non-Rotating Cylinder (NFPA)
- Machine tool
- Fixturing
- Clamping
- Stamping
- Packaging
- Anywhere registration requires anti-rotation
- Non-Lubricated Air/Hydraulic Cylinder, NFPA
Services:
Cylinder Repair Service