M Series - Mill Duty
Eaton M-Series mill duty cylinders are engineered to meet the tough demands of primary metals customers for applications including arc furnaces, slab casters, rolling mills, coating lines and more. Available in standard bore sizes from 50 mm (2.0 in) to 400 mm (16.0 in) with strokes up to 8 m (300 in)—as well as in custom configurations—these robust cylinders are engineered to survive in extremely demanding environments.
- Designs eliminate sizing confusion by including both U.S. and metric
- Threaded flange design improves performance and shortens lead times
- Heavy duty, high-yield strength steel materials increase durability, including the flange
- Bearing design improves performance in demanding applications
- Bore sizes from 3 to 30 inches
- Stroke lengths up to 24 feet
- Hydraulic operating pressures up to 5,000 psi
- Pneumatic operating pressures of 250 psi
Services:
Cylinder Repair Service