N Series - NFPA Tie Rod
Raise the standard and improve the safety and performance of hydraulic systems with Eaton’s comprehensive line of NFPA-compliant industrial tie rod cylinders. With hydraulic, pneumatic and electrohydraulic types, these cylinders come in bore sizes from 1 in (25.4 mm) to 8 in (203 mm) and up to 300 in (8 m) stroke with a broad range of mounting, port style and other standard options to meet a variety of application requirements.
- Unitized rod cartridge improves reliability, performance and serviceability
- Captive and tapered cushion valve increases safety with best-in-class, smoother cushion performance
- Gray iron bearings optimize wear properties and lengthen bearing life
- Rated Pressure: up to 207 bar (3,000 PSI) for hydraulic and 17 bar (250 PSI) for pneumatic standard products (higher capability in custom cylinders).
- Available standard sizes: 1.0 - 8" (25.4-203 mm) bore, to 300" (8m) stroke
- Plastics
- Rubber/Molding
- Machine Tool
- Entertainment
- Primary Metals
Services:
Cylinder Repair Service