W Series - Industrial Welded
Eliminate system leaks in balers, waste processing and material handling applications with the innovative sealing design of Eaton W-Series industrial-grade welded cylinders. Engineered from high-yield strength steel, these cylinders feature extended duty life to keep systems operating smoother, stronger and longer.
- High-yield strength steel components result in industrial-grade cylinders
- Piloted ductile iron piston in one piece ensures concentricity
- Steel port boss creates full thread, pressure-tight porting connection
- Non-metallic wear band provides strong side load protection
- Innovative sealing with specially-designed, high duro-meter, mechanically loaded piston and rod seals virtually eliminate seal leakage
- Rated Pressure: up to 207 bar(3,000 PSI) for hydraulic and 17 bar (250 PSI) for pneumatic standard products (higher capability in custom cylinders)
- Available in standard bore sizes: 4" (102mm) through 12" (305mm)
- Available up to 7,620 mm (300") stroke
- Balers
- Waste processing
- Material Handling
Services:
Cylinder Repair Service