VFX Displays and Electronic Switch Modules
Powerful electronic solutions for machine visualization and operator interface in advanced mobile equipment
VFX Programmable Displays
Bringing the power of programmable electronics into the cab, VFX products enable the flexible delivery of machine information to keep operators firmly in control of their advanced mobile equipment.
Electronics Switch Modules
Used in conjunction with VFX Displays or as a standalone interface devices, Eaton’s electronic switch modules help ensure operators get the most out of their machine’s performance while allowing OEM’s to drastically simplify cab wiring layouts
VFX Programmable Displays
- Available in 6.5 and 10.4 Inch Sizes. (7 inch, wide screen size coming soon!)
- Touchscreen capable
- 2 CANOpen CANbus interfaces
- Wide operating temperature range, -30° to +70° Celsius
- Robust IP65 rating (Front and Back)
Electronics Switch Modules
- Reduced installation labor due to mounting and connection of eight switches at one time versus individually
- Reduced wire harness complexity, using one harness to accommodate up to 64 switches between expansion and master modules
- Increase in switch lifecycle over traditional electromechanical switches (1m cycles)
- Customizable graphics on each switch provides for application specific requirements.
- Up to four daylight visible indicator LEDs per switch for status, mode and scaling
- Reduced installation labor due to mounting and connection of of three switches at one time versus individually
- Reduced wire harness complexity, using one harness to accommodate up to 24 switches between expansion and master modules
- Increase in switch lifecycle over traditional electromechanical switches (300k cycles)
- Late point definition of circuit and rockers reduces inventory and accommodates multiple application requirements.
Agriculture and Forestry
- Windrowers, Specialty Harvesters and Attachments
- Fertilizer Sprayers and Spreaders
- Forestry Skidders, Harvesters, and Loaders
- Wood Chippers and Grinders
Construction and Mining
- Compact Track , Skid Steer and Wheel Loaders
- Motor Graders and Dump Trucks
- Roof Bolters, Scoop Trams, Mine Auxiliary Equipment
Material Handling and Utility
- Telehandlers, Rough Terrain Forklifts
- Cranes, Port Handling Equipment
- Airport Ground Service Equipment
Commercial Vehicles, Other
- Refuse Vehicles
- Transit and Batch Concrete Mixers
- Oilfield Service Equipment