TTC / Z Series

TTC/Z Series Fitting for Braided Hydraulic Hose Eaton's bestselling one-piece bite the wire style hose fitting that is qualified with virtually all braided hydraulic hoses.

Aeroquip Channel = TTC Series
Weatherhead Channel = Z Series

TTC / Z Series Braided Hose Fittings are engineered for high pressure hydraulic systems found through mobile machinery and equipment, mining, metals and minerals, oil and gas, machine building, and vehicles markets. Hydraulic hose is commonly specified in the above markets by industry specification (SAE / EN) or operating pressure.

Addresses these engineering challenges:

  • Routing Flexibility/Customization
  • Low profile and short socket design in comparison to competitive and compression style hose fittings
  • Reduces the chance of matching and mating errors
  • Reduces training time to build a hose assembly
  • Reduces the time to produce a hose assembly through color coordinated identifiers on the hose, hose fittings and crimp tooling



Product Features

  • New DURA-KOTE™ plating technology for up to 1,000 hours of corrosion resistance
  • Bite the wire technology for best in class connection and sealing
  • Captive nuts for protection of over torquing during installation on select part numbers
  • Use of non-brazed one piece nipples on most part numbers to eliminate potential failure mode
  • Class zero leakage SAE J1176 on approved hose styles
  • Over 550 TTC part numbers available with a wide variety of metric and imperial threaded terminal ends
  • Eaton's MatchMate™ program provides identification markings on the hose, hose fittings, and crimp dies for quick and easy assembly
     


Featured Literature

Eaton Rubber Hydraulic Hose Fittings Brochure
Brochure:

Eaton Rubber Hydraulic Hose Fittings Brochure
You can trust Eaton rubber hydraulic hose fittings when assembled with Eaton rubber hydraulic hose products to meet or exceed the most important industry requirements. Learn more about Eaton's rubber hydraulic hose fittings in this brochure.
TTC/Z Series Fittings Catalog
Catalogs:

TTC Series Fittings catalog
The next generation technology of Eaton's fittings are compatible with Aeroquip standard and newer generation hose styles combining best-in-class technologies to meet and exceed the highest globally recognized standards for 1 and 2 wire braid hydraulic hose assemblies. Find the right Aeroquip fitting for your hose with this catalog.

Z-Series Fittings catalog
The next generation technology of Eaton's fittings are compatible with Weatherhead standard and newer generation hose styles combining best-in-class technologies to meet and exceed the highest globally recognized standards for 1 and 2 wire braid hydraulic hose assemblies. Find the right Weatherhead fitting for your hose with this catalog.
Eaton rubber hydraulic hose fittings 
5 reasons to switch to Eaton rubber hydraulic hose fittings
Learn what sets Eaton's TTC/Z Series and 4S/6S Series rubber hydraulic hose fittings apart from the rest.



Videos



Dura-Kote
5 things you need to know about Dura-Kote Plating Technology in 5 minutes (or less!)
The next generation technology of Eaton's fittings are compatible with Aeroquip standard and newer generation hose styles combining best-in-class technologies to meet and exceed the highest globally recognized standards for 1 and 2 wire braid hydraulic hose assemblies.



Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.


Click here to build a hose assembly



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.