Biodiesel Hose
Eaton offers a full range of products approved for biodiesel use in tank to tank transfer, or in high temperature engine applications. Eaton engineering has tested and qualified several hose products including an exciting new development, GH100 ESPT for use with B2, B5 and even B100. Testing included extensive hot fuel circulation tests at 125oC and 150oC to validate material properties including tensile, elongation, hardness, volume swell and burst, with various fuels including SME, RME and ULSD in order to deliver to our customers the highest quality solution and best overall value.
Eaton is committed to supporting sustainable industries such as biodiesel fuels, and biodegradable oils for engine, wind power, water power and over the road use, with the highest quality products
Whether truck, bus, agriculture, construction, or earth friendly power, Eaton has the right fluid conveyance products to meet your challenging applications.
Eaton is committed to supporting sustainable industries such as biodiesel fuels, and biodegradable oils for engine, wind power, water power and over the road use, with the highest quality products
Eaton Biofuel products include:
- GH100 - Qualified for B5 and B20 at 150oC, B100 at 125oC
- Teflon - For use when temperatures exceed 150oC
- Synflex Fuel Tubing, for low temperature applications
- Arrow "CARB-Approved" Hose for turf care
- Eaton Industrial Hoses for tank to tank transfer, including Royalflex and Puma
Whether truck, bus, agriculture, construction, or earth friendly power, Eaton has the right fluid conveyance products to meet your challenging applications.
GH100
Simply put, Eaton does it better. with innovation for biodiesel use in heavy duty engines and high temperature resistance for tough synthetic oil use in oil cooler applications.