Air & Multipurpose Hoses

Eaton air and multipurpose hoses are engineered to meet the specific requirements and industry specifications for a variety of applications. Featuring low working pressures, large bore sizes and high transfer capabilities, our well-rounded selection of industrial hoses serves a range of markets from high-pressure use in heavy construction, to light-duty in agricultural and some industrial equipment.

Common applications include air-operated construction equipment, power air-operated drills, boring, and mining equipment in oil and gas exploration, metal working, construction and mining markets.

Addresses these engineering challenges:

  • Safer operation
  • Longer hose life
  • Full range of sizes and styles



Product Features

  • Every hose features permanent branding for quick and easy identification
  • Multipurpose designs often allow for one Eaton hose to replace several different “special purpose” hoses to reduce costs
  • 4:1 safety factor on select hoses (burst: working pressure) result in safer operation and longer hose life



Technical Information

High Pressure Hoses:
H6009 - BULLDOG GOLD Hose
  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 1-, 2- and 3-wire braid
  • Cover: Pin-picked Carboxylated nitrile
  • Temp: -40°C to +121°C (-40°F to +250°F)
  • Pressure: 35-70 bar / 500-1000 psi

H6008 - BULLDOG YELLOW JACK Hose
  • Tube: Vinyl nitrile, (RMA Class A)
  • Reinforcement: 1-, 2- & 3-wire braid
  • Cover: Neoprene MSHA approved
  • Temp: -40°C to +93°C, (-40°F to +200°F)
  • Pressure: 28-103 bar / 400-1500 psi

EHA500 - High Pressure Air Hose
  • Tube: Oil-resistant nitrile blend
  • Reinforcement: High-tensile steel wire
  • Cover: Synthetic rubber
  • Temp: -40°C to +93°C, (-40°F to +200°F)
  • Pressure: 41 bar / 600 psi

H9622 - Contractors Air Hose
  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 1- & 2-wire braid
  • Cover: Neoprene
  • Temp: -40°C to +93°C, (-40°F to +200°F)
  • Pressure: 35-70 bar / 500-1000 psi

Medium Pressure Hoses:
H6002 - BULLDOG Air Hose
  • Tube: Nitrile
  • Reinforcement: 2-fiber braid or fiber ply
  • Cover: Neoprene or vinyl nitrile
  • Temp: -40°C to +93°C, (-40°F to +200°F)
  • Pressure: 13,8-28,0 bar / 200-400 psi

EHA502 - Heavy Duty Air Hose
  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (13°F to +158°F)
  • Pressure: 28 bar / 400 psi

EHA501 - Medium Duty Air Hose
  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (13°F to +158°F)
  • Pressure: 20,7 bar / 300 psi

Low Working Pressure Hoses:
H9949 - SHOCK-SAFE Hose
  • Tube: Nitrile (non-conductive)
  • Reinforcement: 2-fiber braid
  • Cover: Vinyl nitrile (non-conductive)
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 19 bar / 275 psi

H1776 & H177 - PERFECTION 300 Hose
  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 2-fiber braid
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 22,4 bar / 325 psi

H115 & H116 - PERFORMER II Hose
  • Tube: Nitrile (RMA Class B)
  • Reinforcement: 1- & 2-fiber braid
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 15,5-20,7 bar / 225-300 psi

H201 - EASY COUPLE Hose
  • Tube: Vinyl Nitrile (RMA Class A)
  • Reinforcement: 1-braid fiber
  • Cover: Neoprene or Vinyl nitrile
  • Temp: -40°C to +100°C, (-40°F to +212°F)
  • Pressure: 14-21 bar / 200-300 psi

H265 – ULTRAFORCE Hose
  • Tube: Modified vinyl
  • Reinforcement: 2 spiral fiber
  • Cover: Pin-pricked modified rubber
  • Temp: -23°C to +65°C, (-10°F to +150°F)
  • Pressure: 8,5-24 bar / 125-350 psi

H275 - POLYFORCE II Hose
  • Tube: PVC
  • Reinforcement: 2 spiral fiber
  • Cover: Pin-pricked PVC
  • Temp: -23°C to +65°C, (-10°F to +150°F)
  • Pressure: 8,5-17,2 bar / 125-250 psi

H1812 - INDUSTRIAL AIR/WATER Hose
  • Tube: EPDM rubber
  • Reinforcement: 2-fiber braid
  • Cover: EPDM rubber
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 17,2-19 bar / 250-275 psi

General Air and Water Hoses:
H1981 & H1982 - MARATHONER (Non-Conductive) Hose
  • Tube: Nitrile blend
  • Reinforcement: 2- or 4-fiber spiral
  • Cover: Pin-pricked nitrile blend
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 13,8-20,7 bar / 200-300 psi

H0105 - BOSFLEX A/W Hose
  • Tube: EPDM
  • Reinforcement: 4-fiber spiral and 2-fiber braid
  • Cover: EPDM
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 13,8-20,7 bar / 200-300 psi

H0106 - BOSFLEX A/W Hose
  • Tube: EPDM
  • Reinforcement: 2-spiral fiber
  • Cover: EPDM
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 13,8-20,7 bar / 200-300 psi

H1987 - Contractors Water Hose
  • Tube: EPDM rubber
  • Reinforcement: 2-fiber spiral
  • Cover: Pin-pricked EPDM rubber
  • Temp: -34°C to +71°C, (-30°F to +160°F)
  • Pressure: 10,5 bar / 150 psi

Specialty Hoses:
EHW028 - Heavy Duty MSHA Mine Spray Hose
  • Tube: Oil-mist resistant nitrile blend
  • Reinforcement: High-tensile steel wire
  • Cover: MSHA pin-pricked neoprene
  • Temp: -35°C to +100°C, (-31°F to +212°F)
  • Pressure: 70 bar / 1000 psi

H1571 – Mineforce Hose
  • Tube: Modified vinyl
  • Reinforcement: 4-fiber spiral
  • Cover: PVC/nitrile blend
  • Temp: -28°C to +66°C, (-20°F to +150°F)
  • Pressure: 28 bar / 400 psi



Featured Literature

Air and Multipurpose Hose Catalog
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 
Air and Multipurpose Hose Technical Guide
Technical Guides:

Eaton Bulldog Gold H6009
Technical information on this specific hose.

Eaton High Pressure Air EHA500
Technical information on this specific hose.



Videos




Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



News


03-06-214
Eaton Introduces New MARAUDER™ Concrete Pumping and Plaster and Grout Hoses for Challenging Construction Environments


 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.