Cement, Plaster & Grout Hoses

Moving and connecting hose several times a day isn’t easy work. Each of the industrial hoses are designed to be as easy to handle as safety and job performance will allow. Eaton makes a variety of hose styles, for material handling applications, that meets these demands. Each product is manufactured utilizing the components and construction which make it best suited for the job to be performed.

Common applications include:
  • High-pressure concrete pumping
  • High-pressure spraying plaster, grout, sand, gypsum, and ready-mixed concrete
  • Suction and discharge of dry bulk materials, sand, gravel and dry cement



Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • Environmental Resistance: The tube and cover materials of the Eaton industrial hose are designed to assure maximum life and top value. They are sophisticated hoses for demanding jobs.
  • Built to Make Work Faster, Easier and Safer: Moving and connecting hose several times a day isn’t easy work. Each of the industrial hose is designed to be as easy to handle as safety and job performance will allow.
  • Honest Value: There is only one way to make hose cost less — build it cheaper. You won’t find compromises in the industrial hose. That’s why we put the Eaton brand name on them.
  • Job Related Construction Service: Eaton makes a variety of hose styles for material handling applications. Each product is manufactured utilizing the components and construction which make it best suited for the job to be performed.



Technical Information

Cement & Concrete:
EHK007 - MAURAUDER Heavy Duty Concrete Pumping
  • Tube: Abrasion resistant synthetic rubber
  • Reinforcement: High-tensile steel cords
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 85 bar / 1230 psi

EHK006 - MAURAUDER Heavy Duty Plaster & Grout Spraying
  • Tube: Abrasion resistant synthetic rubber
  • Reinforcement: High-tensile synthetic textile and anti-static copper wire
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 85 bar / 1230 psi

Dry Bulk
EHK002 - Dry Bulk Suction & Discharge
  • Tube: Abrasion resistant synthetic rubber
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static
  • copper wire
  • Cover: Pin-picked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHK016 - Dry Bulk Discharge
  • Tube: Abrasion resistant synthetic rubber
  • Reinforcement: High-tensile synthetic textile with anti-static copper wire
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi



Featured Literature

Cement, Plaster & Grout Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 



Videos




Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



News


03-06-2014
Eaton Introduces New MARAUDER™ Concrete Pumping and Plaster and Grout Hoses for Challenging Construction Environments



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.