Food & Beverage Hoses

In the food service industry, quality and safety is more important than ever, especially when there’s a high risk for contamination. Don’t take chances—use Eaton branded and color-coded suction and discharge hoses to take the guesswork out of food service applications. With a reputation for quality, durability and ease of use, Eaton industrial hoses are the go-to solution for food and beverage transfer.

Common applications include:
  • Suction and discharge (S & D) of non-dairy food products, milk, vegetable oil, beverages and bulk abrasive material for food industry
  • Suction and discharge of food containing high percentage of alcohol
  • Suction and discharge of beverages; mineral water, beer, fruit juices, wine & liquor
  • Discharge of potable water
  • For food and beverage dispensing; and spraying and conveying fertilizer and pesticides
  • Washdown food processing facilities & equipment, not for milk



Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • 4:1 safety factor on select hoses (burst: working pressure) results in safer operation and longer hose life
  • EHF002 - LIQUID FOOD SUCTION & DISCHARGE: Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability



Technical Information


Food Suction & Discharge Hoses:
H0350 - LION Food Transfer Hose

  • Tube: Vinyl nitrile
  • Reinforcement: 2-ply fiber helical wire
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 17,5 bar / 250 psi


H0384 - Grey Food Transfer Hose

  • Tube: Vinyl nitrile
  • Reinforcement: 2-ply fiber helical wire
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 10,5 bar / 150 psi


EHF002 - Liquid Food Suction & Discharge Hose

  • Tube: Vegetable oil resistant NBR
  • Reinforcement: High-tensile synthetic textile with a single steel helical wire
  • Cover: Synthetic rubber
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi

Beverage Suction & Discharge Hoses:
EHF021 - Flat Corrugated Alcohol Suction & Discharge Hose

  • Tube: UHMW-PE
  • Reinforcement: High-tensile synthetic textile with steel helical wire
  • Cover: Flat corrugated EPDM rubber
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


EHF020 - Alcohol Suction & Discharge Hose

  • Tube: UHMW-PE
  • Reinforcement: High-tensile synthetic textile with steel helical wire
  • Cover: EPDM rubber
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


EHB502 & EHB503 - Medium Duty Beer/Wine S & D Hose

  • Tube: EPDM rubber
  • Reinforcement: High-tensile synthetic textile with steel helical wire
  • Cover: EPDM rubber
  • Temp: -40°C to +120°C, (-40°F to +248°F)
  • Pressure: 7,0-10,5 bar / 100-150 psi

Beverage Discharge Hoses:
EHF006 Softwall Potable Water Discharge Hose

  • Tube: SBR blend
  • Reinforcement: High-tensile synthetic textile
  • Cover: EPDM rubber
  • Temp: -30°C to +70°C, (-22°F to +158°F)
  • Pressure: 8,0-10,0 bar / 115-145 psi


H285 - CLEARFORCE – R Hose

  • Tube: Clear PVC
  • Reinforcement: 2-spiral fiber
  • Cover: Clear PVC
  • Temp: -26°C to +66°C, (-15°F to +150°F)
  • Pressure: 5,0-17,2 bar / 75-250 psi


H160 - CLEARFORCE – NR Hose

  • Tube: Clear PVC
  • Cover: Clear PVC
  • Temp: -10°C to +66°C, (-15°F to +150°F)
  • Pressure: 1,3-4,5 bar / 20-65 psi

Dry Bulk Discharge Hoses:
H0413 - Dry Bulk Discharge Hose

  • Tube: Natural rubber
  • Reinforcement: High-tensile synthetic textile and anti-static copper wire
  • Cover: Natural/SBR blend rubber
  • Temp: -29°C to +71°C, (-20°F to +160°F)
  • Pressure: 3,5 bar / 50 psi

Cleaning Service Hoses:
H1066 - Creamery/Packing Washdown Hose

  • Tube: Nitrile
  • Reinforcement: 2-braid fiber
  • Cover: Pin-pricked vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 13,8 bar / 200 psi


H9673 - WASHDOWN 1250 Hose

  • Tube: Nitrile
  • Reinforcement: 1- and 2-braid fiber
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 86 bar / 1250 psi


H9610 - WASHDOWN 1000 Hose

  • Tube: Nitrile
  • Reinforcement: 1-braid fiber
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 70 bar / 1000 psi


H1531 – SUPRAFORCE Hose

  • Tube: Rubber modified thermoplastic
  • Reinforcement: 2-spiral fiber
  • Cover: Rubber modified thermoplastic
  • Temp: -12°C to +82°C, (-10°F to +180°F)
  • Pressure: 20,7-28,0 bar / 300-400 psi



Featured Literature

Food and Beverage Hose Catalog
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton's Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.