Material Handling

With a wide selection of durable industrial hoses, Eaton makes it easy to find the perfect solution for any material-handling application. From high-pressure braided and spiral hoses for hydraulic systems to low-pressure, small-bore industrial hoses, Eaton manufactures each hose to match the requirements of the application and never compromises on quality.

Common applications include:
  • Suction & Discharge (S & D) of dry bulk materials, sand, gravel & dry cement
  • Transfer of dry bulk, of bottle caps and of cleaning agents
  • Hot air blower hose; hot, dry, non-oily applications
  • Conveys sand or shot for cleaning purposes, sandblast equipment to clean steel or concrete before painting or sealing


Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • 4:1 safety factor on select hoses (burst: working pressure) results in safer operation and longer hose life
  • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability



Technical Information


Slurry & Abrasive Resistant Hoses:
EHM001 - Corrugated Dry Bulk Suction & Discharge Hose

  • Tube: Natural rubber
  • Reinforcement: High-tensile synthetic textile, steel helical wire & anti-static
  • copper wire
  • Cover: Corrugated synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

Dry Material Hoses:
EHK004 - Channeled Dry Bulk Suction & Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static
  • copper wire
  • Cover: Channeled synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHK003 - Corrugated Dry Bulk Suction & Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static
  • copper wire
  • Cover: Corrugated synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHK002 - Dry Bulk Suction & Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static
  • copper wire
  • Cover: Synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHK010 - Dry Bulk Suction & Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static
  • copper wire
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 5 bar / 75 psi

EHK016 - Dry Bulk Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with anti-static copper wire
  • Cover: Synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHK001 - Dry Bulk Flat Discharge Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 5 bar / 75 psi

H0347 - WILDCAT Dry Material Hose

  • Tube: Static dissipating natural rubber/SBR
  • Reinforcement: 2-ply fiber with
  • dual helical wires Cover: SBR
  • Temp: -23°C to +71°C, (-10°F to +160°F)
  • Pressure: 7 bar / 100 psi

H0521 - WILDCAT Heavy Duty Dry Material Hose

  • Tube: 1/4” tube thickness natural rubber blend
  • Reinforcement: 2-ply textile with conductive copper anti-static wire
  • Cover: SBR
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 5 bar / 75 psi

H0319 - WILDCAT Soft Wall Dry Material Hose

  • Tube: 3/16” tube thickness natural rubber blend
  • Reinforcement: 2-ply textile with conductive copper anti-static wire
  • Cover: NR blend
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 5 bar / 75 psi

H0349 - WILDCAT Hot Air Transfer Hose

  • Tube: EPDM
  • Reinforcement: Textile with dual helical wires
  • Cover: Pin-pricked EPDM
  • Temp: -34°C to +177°C, (-30°F to +350°F)
  • Pressure: 7,0-10,5 bar / 100-150 psi

Sandblast Hoses:
H0034 - WILDCAT Sandblast Hose

  • Tube: Natural rubber
  • Reinforcement: 4-ply textile
  • Cover: SBR
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 7,0-10,5 bar / 100-150 psi

EHC502 - Sandblast 2-ply – 60mm3 Hose

  • Tube: Static dissipating synthetic rubber
  • Reinforcement: High-tensile synthetic textile with anti-static copper wire
  • Cover: Pin-pricked synthetic rubber
  • Temp: -40°C to +70°C, (-40°F to +158°F)
  • Pressure: 12,1 bar / 175 psi



Featured Literature

Material Handling Hose Catalog
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 
Material Handling Hose Technical Guide
Technical Guides:

Eaton OTTER Water Suction & Discharge H0364
This document contains product specific information, including available lengths and sizes for each part number.

Eaton WILDCAT Hot Air Transfer H0349
This document contains product specific information, including available lengths and sizes for each part number.

Eaton WILDCAT Soft Wall Dry Material H0319
This document contains product specific information, including available lengths and sizes for each part number.

 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton's Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.