Petroleum Hoses

In the petroleum industry, a faulty or broken hose can have extremely serious consequences. That’s why the tube and covers on Eaton industrial hoses are specifically chosen and engineered to provide maximum life even in the most demanding applications. Every industrial, hydraulic and thermoplastic hose from Eaton is easy to handle and features a combination of low to high pressures, bore sizes, weights, lengths and transfer capabilities to provide safety, performance and flexibility for every job.

Common applications include:
  • Transfer of petroleum products
  • High-pressure suction and discharge of petroleum products
  • Transfer and blending of petroleum products; transfer of crude oil, salt water, slurries and non-potable water



Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • 4:1 safety factor on select hoses (burst: working pressure) results in safer operation and longer hose life

  • EHP500 - Petroleum / Oil Suction & Discharge Hose
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability

  • EHP519 - PUMA Suction & Discharge Corrugated Hose
    • High aromatic content (50%) and other compound capabilities allow PUMA hose to be utilized as a Biodiesel hose, reducing the requirement to stock two different products
    • Cover meets ARPM (RMA) Class A oil swell requirements (>25%), decreasing service failure in oil exposure applications as compared to a standard rubber cover
    • Corrugated cover reduces coefficient of friction drag, resulting in a hose that is easy to move and handle on the job site. Additionally, a smaller bend radius can be achieved, as much as 33% compared to H0363 equivalent

  • H1193 - ROYALFLEX Petroleum Hose
    • Single Homogenous tube results in Zero (0) failure due to hose layer delamination
    • 2X greater wire turns per inch provides higher resistance to crush and vacuum collapse compared to traditional rubber hose (EHP500), providing a solution for hose collapse and crush exposure applications
    • Can withstand 500 lbs. of direct force and maintain 90% outside diameter (OD) retention
    • 25% better abrasion resistance than standard rubber cover hose product such as EHP500
    • Royalflex hose can be produced in length greater than 1000 ft. This can reduce the coupling requirement by as much as 80%, reducing requirement of labor to install and less cost for additional couplings on each assembly, and provides fewer leak paths as compared to typical 100 ft. rubber Oil and Petroleum hose

  • EHP503 - CORRUGATED TANK TRUCK Hose
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability
    • Ease of use and handling: Corrugated cover reduces coefficient of friction drag, resulting in a hose that is easy to move and handle on the job site. Additionally, a smaller bend radius can be achieved, as much as 29% compared to EHP500 equivalent

  • EHP522 – High Pressure Petroleum Suction & Discharge Hose
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability
    • Cover meets RMA Class A oil swell requirements (>25%) decreasing service failure in oil exposure applications as compared to a standard rubber cover

  • H0363 – PUMA Suction & Discharge Hose
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability
    • High aromatic content (50%) and other compound capabilities allow PUMA hose to be utilized as a Biodiesel hose, reducing the requirement to stock two different products
    • Cover meets ARPM (RMA) Class A oil swell requirements (>25%), decreasing service failure in oil exposure applications as compared to a standard rubber cover
    • 4:1 safety factor compared to 3:1 product (EHP500), provides 25% greater burst pressure capabilities




Technical Information

Dock Hoses:
EHP506 & EHP507 - Light Duty Dock Oil Suction & Discharge Hose

  • Tube: NBR
  • Reinforcement: High-tensile synthetic textile dual steel helical wire and anti-static copper wire
  • Cover: CR blend
  • Temp: -30°C to +82°C, (-50°F to +180°F)
  • Pressure: 10,5 bar / 150 psi

Suction & Discharge Hoses:
H1193 - ROYALFLEX Petroleum Hose

  • Tube: Nitrile blend
  • Reinforcement: 100% polyester and helical wire
  • Cover: Nitrile blend
  • Temp: -29°C to +82°C, (-20°F to +180°F)
  • Pressure: 14-21 bar / 200-300 psi

EHP522 - Heavy Duty Petroleum/Oil Suction & Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile with helical wire and anti-static copper wire
  • Cover: NBR blend (RMA Class A)
  • Temp: -35°C to +70°C, (-31°F to +158°F)
  • Pressure: 20,7 bar / 300 psi

H0327 - JAGUAR Heavy Duty Petroleum Suction & Discharge Hose

  • Tube: Vinyl nitrile
  • Reinforcement: 2-ply fiber with helical wire
  • Cover: Vinyl nitrile
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 17,2 bar / 250 psi

EHP502 - High Pressure Petroleum/Oil Suction & Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile helical wire and anti-static copper wire
  • Cover: NBR blend
  • Temp: -35°C to +70°C, (-31°F to +158°F)
  • Pressure: 17,2 bar / 250 psi

EHP521 - PUMA Cold Temperature Suction & Discharge Hose

  • Tube: NBR
  • Reinforcement: High-tensile synthetic textile with dual helical wires and anti-static copper wire
  • Cover: Flat corrugated NBR blend
  • Temp: -55°C to +80°C, (-67°F to +176°F)
  • Pressure: 10,5 bar / 150 psi

EHP519 - PUMA Flat Corrugated Suction & Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile dual steel helical wires and dual anti-static copper wire
  • Cover: Flat corrugated NBR blend
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 10,5 bar / 150 psi

H0363 - PUMA Suction & Discharge Hose

  • Tube: Vinyl nitrile blend
  • Reinforcement: Fiber 2- or 4-ply with dual helical wires and anti-static copper wire
  • Cover: Vinyl nitrile blend
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 10,5 bar / 150 psi

H0369 - BOBCAT Corrugated Light Duty Hose

  • Tube: Vinyl nitrile
  • Reinforcement: 2-ply fiber with dual helical wires
  • Cover: Corrugated vinyl nitrile blend
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 7,0-10,5 bar / 100-150 psi

EHP503 - Flat Corrugated Tank Truck Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile with a single steel helical wire & anti-static copper wire
  • Cover: Flat corrugated NBR blend
  • Temp: -35°C to +70°C, (-31°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHP500 - Petroleum/Oil Suction & Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile with a single steel helical wire and anti-static copper wire
  • Cover: NBR blend
  • Temp: -35°C to +70°C, (-31°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

H0436 - Light Duty Petroleum Suction & Discharge Hose

  • Tube: Vinyl nitrile
  • Reinforcement: 2-ply fiber with dual helical wire
  • Cover: Vinyl nitrile
  • Temp: -40°C to +71°C, (-40°F to +160°F)
  • Pressure: 7,0 bar / 100 psi

Discharge Hoses:
EHP504 - High Pressure Petroleum Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile and anti-static copper wire
  • Cover: NBR blend
  • Temp: -35°C to +70°C, (-31°F to +158°F)
  • Pressure: 17,2 bar / 250 psi

EHP501 - Petroleum/Oil Discharge Hose

  • Tube: NBR blend
  • Reinforcement: High-tensile synthetic textile and dual anti-static copper wire
  • Cover: NBR blend
  • Temp: -30°C to +70°C, (-22°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

H901 - BOSTON BULLDOG Fuel Oil Hose

  • Tube: Nitrile rubber (RMA Class A)
  • Reinforcement: Double fiber braid
  • Cover: Vinyl nitrile rubber
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 17,2 bar / 250 psi



Featured Literature

Petroleum Brochure
Brochures:

Eaton BLACK CAT Frac Hose brochure
BLACK CAT Frac hose is designed to convey fluids used in fracturing applications requiring the durability, performance and quality that Eaton customers have come to expect. Read this brochure to learn more.
Petroleum Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 
Petroleum Technical Guides
Technical Guides:

Eaton PUMA Flat Corrugated Suction & Discharge EHP519
This document contains product specific information, including available lengths and sizes for each part number.

Eaton WILDCAT Hot Air Transfer H0349
This document contains product specific information, including available lengths and sizes for each part number.

Eaton WILDCAT Soft Wall Dry Material H0319
This document contains product specific information, including available lengths and sizes for each part number.

 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.