Specialty Hoses

Flexible, heat-resistant, long-lasting, easy-to-use—when engineers are specifying specialty service hoses, these are the qualities they look for, and Eaton is the brand they want. Featuring a wide variety of tubes and covers, bore sizes, and working pressures, Eaton specialty hose products are permanently branded and color-coded for easy identification and use.

Common applications include:
  • Pressure booster hose on firefighting equipment
  • Discharge of cooling water in steel mills
  • Cable protection in industrial applications
  • Suction & discharge of tar and asphalt
  • Conveying diesel exhaust fluid
  • Hydrocarbon drain service
  • Transfer of nitrogen at ambient temperatures



Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • 4:1 safety factor on select hoses (burst: working pressure) results in safer operation and longer hose life
  • The tube and cover materials of Eaton industrial hose products are designed to assure maximum hose life at a superior value to the customer.
  • Specialty service Eaton hoses are sophisticated transfer products for demanding jobs.
  • Exceptional aging, weathering and heat resistant properties keep the hose flexible and easy to use.



Technical Information

Fire Fighting Hoses:
H5751 & H5752 - Chemical Booster Hose

  • Tube: Synthetic rubber
  • Reinforcement: 2-textile braid
  • Cover: Synthetic rubber
  • Temp: -40°C to +82°C, (-40°F to +180°F)
  • Pressure: 55 bar / 800 psi

Steel Mill Hoses:
EHN004 - Steel Mill Heavy Duty White Cooling Water Transfer Hose

  • Tube: EPDM
  • Reinforcement: High-tensile synthetic textile
  • Cover: EPDM rubber and glass fiber
  • Temp: -40°C to +125°C, (-40°F to +257°F)
  • Pressure: 10,5 bar / 150 psi

Welding Hoses:
EHW505 - Welding Rubberized Electrical Protection Hose

  • Tube: Rubberized textile fabric
  • Cover: Synthetic rubber
  • Temp: -30°C to +80°C, (-22°F to +176°F)

EHW506 - Welding Electrical Protection Hose

  • Tube: Synthetic fulleno
  • Cover: Synthetic rubber
  • Temp: -30°C to +80°C, (-22°F to +176°F)

Road Construction Hoses:
H0372 - BLACKCAT Hot Tar & Asphalt Hose

  • Tube: Nitrile
  • Reinforcement: 2-ply fiberglass with helical wire
  • Cover: Neoprene
  • Temp: +177°C Intermittent, (+350°F) up to +400°F
  • Pressure: 13,8 bar / 200 psi

H0616 - BLACKCAT Corrugated Hot Tar & Asphalt Hose

  • Tube: Nitrile
  • Reinforcement: 2-ply fiberglass with helical wire
  • Cover: Corrugated neoprene
  • Temp: +177°C Intermittent (+350°F) up to +400°F
  • Pressure: 13,8 bar / 200 psi

H9603 - Hot Tar Pumping Hose

  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked CPE
  • Temp: +177°C Intermittent, (+350°F)
  • Pressure: 17,2 bar / 250 psi

Specialized Hoses:
EH066 - Diesel Exhaust Fluid Dispensing Hose

  • Tube: Peroxide cured EPDM
  • Reinforcement: Fiber braid with stainless steel anti-static wire
  • Cover: Peroxide cured EPDM
  • Temp: -40°C to +125°C, (-40°F to +257°F)
  • Pressure: 21 bar / 300 psi

H969 - Hydrocarbon Drain Hose

  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked chlorinated polyethylene
  • Temp: +177°C, (+350°F)
  • Pressure: 21 bar / 300 psi

H8811 – Nitrogen Hose

  • Tube: Nitrile
  • Reinforcement: 4-spiral fiber
  • Cover: Pin-pricked neoprene
  • Temp: -40°C to 80°C, (-40°F to 180°F)
  • Pressure: 21 bar / 300 psi



Featured Literature

Specialty Brochure
Brochures:

Carbon Injection Hose brochure
Eaton’s Carbon Injection Hose stands up to the most extreme steel mill conditions, helping to increase productivity and reduce downtime. Read this brochure to learn more.
Specialty Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.


Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.