Steam Hoses

Only hoses made from the highest quality materials can stand up to the high temperatures and high pressures found in the steam service industry. Engineered with exclusive elastomers that resist heat and flaking (popcorning), Eaton steam hoses last longer while demonstrating extraordinary versatility and flexibility. They’re clearly branded and color-coded for quick and easy identification, ordering, installation or maintenance.
Common applications include:
  • Transfer of steam for processing products & cleaning equipment
  • Hydrocarbon drain service



Addresses these engineering challenges:

  • Heat Resisting Patrex or EPDM Tubes - Eaton products’ exclusive elastomers with superior heat resistance provide for longer service life...and will resist flaking rubber particles (popcorning) and will handle most steam cleaner detergents.
  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • High-strength steel wire steel braided reinforcement provides ease of use while maintaining flexibility
  • EPDM or oil-resistant steam hoses withstand dragging, scuffing and other abuse found in many applications
  • 10:1 safety factor on select hoses (burst: working pressure) results in safer operation and longer hose life



Technical Information

Steam Hoses:
EH084 - STEAM SLAYER Hose

  • Tube: Special chlorobutyl blend
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked EPDM
  • Temp: -40°C to +208°C, (-40°F to +407°F); For superheated steam, +232°C (+450°F)
  • Pressure: 17,2 bar / 250 psi

EH080 & EH081 - STEAM SLAYER Hose

  • Tube: Special chlorobutyl blend
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked EPDM
  • Temp: -40°C to +208°C, (-40°F to +407°F); For superheated steam, +232°C (+450°F)
  • Pressure: 17,2 bar / 250 psi

H0084 - Concord Standard Hose

  • Tube: Special chlorobutyl blend
  • Reinforcement: 2-wire braid with stainless steel anti-static wire
  • Cover: Pin-pricked EPDM
  • Temp: Maximum Operating: +232°C (+450°F)
  • Pressure: 17,2 bar / 250 psi

H9568 - Concord 250 Steam Hose

  • Tube: EPDM
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked EPDM
  • Temp: Maximum Operating: +232°C (+450°F)
  • Pressure: 17,2 bar / 250 psi

H9682 - Concord Steam Oil-Resistant Hose

  • Tube: EPDM
  • Reinforcement: 2-wire braid
  • Cover: Pin-pricked, oil-resistant compound
  • Temp: Maximum Operating: +232°C (+450°F)
  • Pressure: 17,2 bar / 250 psi

EHS001 - Industrial Steam Hose

  • Tube: EPM
  • Reinforcement: High-tensile steel wire
  • Cover: Pin-pricked EPM
  • Temp: -40°C to +208°C, (-40°F to +407°F)
  • Pressure: 17,2 bar / 250 psi

H6027 - 200 L.L. Steam Hose

  • Tube: EPDM
  • Reinforcement: 1-wire braid
  • Cover: Pin-pricked EPDM
  • Temp: Maximum Operating: +197°C (+386°F)
  • Pressure: 13,8 bar / 200 psi

H969 - Hydrocarbon Drain Hose

  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 2-wire braid
  • Cover: CPE
  • Temp: Maximum Operating: +176°C (+350°F)
  • Pressure: 20,7 bar / 300 psi




Featured Literature

Steam Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 
Steam Technical Guides
Technical Guides:

Eaton Concord 250 Steam H9568
This document contains product specific information, including available lengths and sizes for each part number.

Eaton Petroleum/Oil Suction & Discharge EHP500
This document contains product specific information, including available lengths and sizes for each part number.

Eaton STEAM SLAYER EH084
This document contains product specific information, including available lengths and sizes for each part number.

 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.