Water Hoses

Eaton makes a wide variety of hose styles for water suction and discharge applications. Each product is manufactured utilizing the components and construction which makes it best suited for the job to be performed. Whether you need braided and spiral hoses, Eaton uses the latest technology in wire and synthetic yarns. As a result, our hoses are pressure and vacuum resistant, as well as flexible and easy to handle.

Common applications include:
  • Suction and discharge of water, mud and slurries; agriculture fertilizers, salt water (brine)
  • Medium-duty suction of water, salt water, light chemicals
  • Discharge of water in agricultural and industrial applications, mines and quarries
  • Transfer of water, liquid, diluted fertilizers and pesticides; pumping, suction and discharge of water and slurries
  • High pressure cleaning and degreasing
  • High-pressure sewer cleaning



Addresses these engineering challenges:

  • Product available when and where it is needed – Global and regional availability
  • Optimize operating cost with single source solution – Part of the broad portfolio of products available from Eaton, offered with consolidated shipping and billing
  • Assistance at your fingertips – Global and regional customer service, engineering, technical, sales support, as well as a wealth of online tools to answer question relative to for complete range of Eaton products



Product Features

  • EH360 – Water Suction & Discharge; EHW003 – Medium Duty Water Discharge
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability
  • EHW029 - OTTER Layflat Water Discharge; H0364 - OTTER Water Suction & Discharge
    • Easy identification in the toughest environments provided by dual Mylar and embossed laylines , verses competitive single layline alternatives, creating ease of replenishment and traceability
    • EPDM tube and cover construction provides chemical resistance in agricultural applications compared to EH360
  • H1196 – ROYALFLEX Water
    • Single Homogenous tube results in Zero (0) failure due to hose layer delamination
    • 2X greater wire turns per inch provides higher resistance to crush and vacuum collapse compared to traditional rubber hose providing a solution for hose collapse and crush exposure applications
      • Can withstand 500 lbs. of direct force and maintain 90% outside diameter (OD) retention
    • 25% better abrasion resistance than standard rubber cover hose product such as EH360
    • Royalflex hose can be produced in length greater than 1000 ft. This can reduce the coupling requirement by as much as 80%, reducing requirement of labor to install and less cost for additional couplings on each assembly, and provides fewer leak paths as compared to typical 100 ft. sections of rubber oil and petroleum hose
    • MSHA – Mine Safety and Health Administration approved neoprene blended cover, meeting resistance to fire, abrasion, and ozone requirements in mining applications



Technical Information

Suction & Discharge:
EHW030 - OTTER PLUS Water Suction & Discharge

  • Tube: EPDM
  • Reinforcement: High-tensile synthetic textile / dual helical wires
  • Cover: EPDM
  • Temp: -40°C to +120°C, (-40°F to +248°F)
  • Pressure: 17,2-20,7 bar / 250-300 psi

H0364 - OTTER Water Suction & Discharge

  • Tube: EPDM
  • Reinforcement: High-tensile synthetic textile / steel helical wire
  • Cover: EPDM
  • Temp: -40°C to +120°C, (-40°F to +248°F)
  • Pressure: 10,5 bar / 150 psi

EHW005 - Flat Corrugated Water Suction & Discharge

  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile and steel helical wire
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (-13°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EH360 - Water Suction & Discharge

  • Tube: Synthetic rubber
  • Reinforcement: Textile and a single or dual steel helical wire
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (-13°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHT005 - Medium Duty Suction & Discharge

  • Tube: PVC spiral
  • Cover: PVC
  • Temp: -5°C to +60° C, (+23°F to +140°F)
  • Pressure: 9,0-32,0 bar / 131-464 psi

Discharge:
EHW029 - OTTER Layflat Water Discharge

  • Tube: EPDM
  • Reinforcement: High-tensile synthetic textile
  • Cover: EPDM
  • Temp: -40°C to +120°C, (-40°F to +248°F)
  • Pressure: 10,5 bar / 150 psi

EHW003 - Medium Duty Water Discharge

  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (-13°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

EHW001 - Layflat Water Discharge

  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (-13°F to +158°F)
  • Pressure: 10,5 bar / 150 psi

H0307 & H0379 - LEADER Water Discharge

  • Tube: EPDM
  • Reinforcement: 2-ply, 2 or 4 spiral fiber
  • Cover: EPDM
  • Temp: -23°C to +66°C, (-10°F to +150°F)
  • Pressure: 5,5-10,5 bar / 80-150 psi

EHW012 - Low Pressure Layflat Water Discharge

  • Tube: Synthetic rubber
  • Reinforcement: High-tensile synthetic textile
  • Cover: Synthetic rubber
  • Temp: -25°C to +70°C, (-13°F to +158°F)
  • Pressure: 5 bar / 75 psi

EHT305 & EHT306 - Flame Resistant MSHA Flat Delivery

  • Tube: Flame resistant PVC/NBR lining
  • Reinforcement: High-tensile synthetic textile
  • Cover: Flame resistant PVC
  • Temp: -5°C to +60° C, (+23°F to +140°F)
  • Pressure: 10-14 bar / 145-203 psi

EHT303 - Medium Duty Discharge

  • Tube: PVC/NBR lining
  • Reinforcement: High-tensile synthetic textile
  • Cover: PVC
  • Temp: -5°C to +60°C, (+23°F to +140°F)
  • Pressure: 2,5-10 bar / 35-145 psi

EHT301 - Light Duty Discharge

  • Tube: PVC lining
  • Reinforcement: High-tensile synthetic textile
  • Cover: PVC
  • Temp: -5°C to +60°C, (+23°F to +140°F)
  • Pressure: 2,5-5 bar / 40-75 psi

Specialty:
H1196 - ROYALFLEX Water

  • Tube: Thermoplastic vinyl nitrile
  • Reinforcement: 100% polyester and helical wire
  • Cover: Thermoplastic vinyl nitrile
  • Temp: -29°C to +82°C, (-20°F to +180°F)
  • Pressure: 20,7 bar / 300 psi

EHW028 - Heavy Duty MSHA Mine Spray

  • Tube: Oil-mist resistant NBR blend
  • Reinforcement: High-tensile steel wire
  • Cover: MSHA pin-pricked neoprene blend
  • Temp: -35°C to +100°C, (-31°F to +212°F)
  • Pressure: 70 bar / 1000 psi

H345 - Pressure Washer

  • Tube: Nitrile (RMA Class A)
  • Reinforcement: 1-braid wire
  • Cover: Vinyl
  • Temp: -18°C to +93°C, ( 0°F to +200°F)
  • Pressure: 207 bar / 3000 psi

Sewer Cleaning:
FC701 - Eaton GATOR Hose

  • Tube: Elastomer
  • Reinforcement: Single braid high-textile
  • Cover: Ether-based polyurethane
  • Temp: -40°C to +66°C, (-40°F to +150°F)
  • Pressure: 172 bar / 2,500 psi

FC702 - Eaton GATOR Hose

  • Tube: Elastomer
  • Reinforcement: Single braid high-textile
  • Cover: Ether-based polyurethane
  • Temp: -40°C to +66°C, (-40°F to +150°F)
  • Pressure: 207 bar / 3,000 psi




Featured Literature

Water Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 



Videos





Additional Information

Supplier Crimp Specs are available for some of Eaton’s Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.


Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.