Braided hoses qualified to one million cycle


Aeroquip high performing braided hoses banner
Aeroquip high performing braided hoses banner
Aeroquip high performing braided hoses banner
Aeroquip high performing braided hoses banner
Aeroquip high performing braided hoses banner
 

New generation of high performing braided hoses qualified for 1 million impulse cycle

Aeroquip® Machmate EC681_c

Eaton Aeroquip® new generation of hydraulic one and two wirebraided hoses are designed to offer significantly longer life, higher resistance to abrasion, higher temperature and higher pressure resistance than the standard. Lowering maintenance cost, combined with increasing the variety of applications, these hoses can be used to decrease design and usage complexity.

Common applications include: Compact construction equipment, Agricultural equipment Arial lift equipment, Other industrial applications in need of 1 SC pressures, Marine, on and offshore sites.





Aeroquip® Machmate GH681, one wire braided hose and Aeroquip® Dynamax EC881 two wire braided hose:

Qualified for 1 million impulse cycle

  • Standard EN857 Type 1SC hoses are only qualified to 200,000 cycles.
  • Exceeding the standard by 5X, this hose was designed to last and withstand the toughest applications, offering lower maintenance costs and higher safety.


8 times enhanced abrasion resistance to reduce maintenance cost.

  • Eaton`s Dura-Tuff cover provides up to 8 times more abrasion resistance than an average standard synthetic hose cover.


Higher operating temperature of +126°C (260°F) and higher pressure resistance than standard one wire braided hose

  • Allows for use in a broader range of hydraulic systems decreasing design and usage complexity.



Aeroquip® Dynamax EC881, a new high performing two wire braided hose also offers above and beyond any regular hose:


Combined with up to 35% higher pressure ratings than standard hoses, fitting better to the high pressure applications.

  • Standard EN857 Type 2SC size 8 hoses are only qualified to 275 bars while EC 881 is to 360 bars.
  • Allows for use in a broader range of hydraulic systems where spiral hoses may have been required in the past, resulting in cost saving in build.
  • This helps to decrease weight of their machines and improve routing.


With over 50 % better bending radius than standard, for use in tight spaces

  • Standard EN857 Type2SC size 8 hoses are only qualified to 130mm while EC 881 is to 60mm, resulting in better design flexibility and potentially lower cost in build.



Product Features

Aeroquip® Machmate GH681 offers distinct advantages beside the 1 million impulse cycle qualification in three key areas, as part of our Eaton Triple Crown Advantage products. Combining +25% higher pressure and +25% temperature resistance with 8x better abrasion resistance this hose is designed for increasing life in applications. Combination of GH681 and Eaton Global TTC fittings provides safety in application, increased lifetime of the assembly and advanced product warranty.

 

Aeroquip® Dynamax EC881 is a next generation hose utilizing new generation inner tube and “hybrid plies” reinforcement providing highest pressure (similar to a spiral hose for sizes -8 and -10 ) and lowest bending radius performance.As a result EC881 provides exceptional flexibility ( 1/3 SAE bending radius), under high pressure
 

  • The new generation inner tube provides several key performance highlights such as high heat resistance to both air and oil as well as low compression set, resulting even better leakage performance.
  • “Hybrid plies” reinforcement also provides high fatigue resistance therefore longer product life.
  • Combination of EC881 and Eaton Global TTC fittings provides safety in application, increased lifetime of the assembly and advanced product warranty.



Technical Information

Aeroquip® GH681, a new high performing one wire braided hose
 

  1. Exceeds: EN857 Type 1SC
  2. Tube: Synthetic rubber tube
  3. Reinforcement: One wire braid reinforcement
  4. Cover: Duratuff cover, Ink transfer layline
  5. Operating temperature : -46°C  to + 126°C

Icon
Part Number

Icon

Hose I.D.

Icon

Hose O.D.

Icon
Max. Operating Pressure

Icon

Burst Pressure

Icon

Min. Bend Radius

Icon

Weight

 

DN

mm

in

mm

in

bar

psi

bar

in

mm

in

kg/m

lb/ft

GH681-3

5

4.8

0.9

11.5

0.45

250

3625

1000

14500

45

1.77

0.13

0.09

GH681-4

6

6.4

0.25

13.5

0.53

255

3700

1020

14800

50

1.97

0.14

0.09

GH681-5

8

7.9

0.31

14.5

0.57

225

3250

900

13000

55

2.17

0.15

0.10

GH681-6

10

9.5

0.38

16.9

0.66

235

3400

940

13600

63

2.48

0.22

0.15

GH681-8

12

12.7

0.50

20.4

0.80

221

3200

883

12800

90

3.54

0.29

0.20

GH681-10

16

15.9

0.63

23.0

0.91

140

2025

559

8100

100

3.94

0.28

0.19

GH681-12

19

19.0

0.75

26.7

1.05

138

2000

552

8000

120

4.72

0.37

0.25

GH681-16

25

25.4

1.00

34.9

1.37

103

1500

414

6000

150

5.91

0.54

0.36

GH681-20

31

31.8

1.25

42.3

1.67

69

1000

276

4000

210

8.27

0.68

0.45

GH681-24

38

38.1

1.50

48.9

1.93

52

750

207

3000

250

9.84

0.80

0.54

GH681-32

51

50.8

2.00

65.5

2.58

41

600

166

2400

315

12.40

1.29

0.87



Construction

  • Synthetic rubber tube
  • One wire braid reinforcement
  • Duratuff cover
  • Ink transfer layline

Operating temperature

-46°C to +126°C (-50°F to +260°F)

Agency listings

MSHA approved

Application

  • Low & medium pressure hydraulic systems
  • Petroleum & water-based fluids
  • Construction equipment
  • Agriculture equipment

Approved fittings

  • TTC series


  1. Exceeds: EN857 Type 2SC
  2. Tube: Synthetic rubber tube
  3. Reinforcement: Two wire braid reinforcement
  4. Cover: Duratuff cover, Ink transfer layline
  5. Operating temperature:: -46°C  to + 126°C

Icon
Part Number

Icon

Hose I.D.

Icon

Hose O.D.

Icon
Max. Operating Pressure

Icon

Burst Pressure

Icon

Min. Bend Radius

Icon

Weight

 

DN

mm

in

mm

in

bar

psi

bar

in

mm

in

kg/m

lb/ft

EC881-4

6

6.4

0.25

14.2

0.56

450

6525

1800

26100

33

1.3

0.32

0.22

EC881-6

10

9.5

0.38

18.3

0.72

400

5800

1600

23200

42

1.65

0.42

0.28

EC881-8

12

12.7

0.5

21.5

0.85

360

5220

1440

20880

60

2.36

0.58

0.39

EC881-10

16

15.9

0.63

24.7

0.97

350

5075

1400

20300

68

2.68

0.75

0.50

EC881-12

19

19

0.75

28.6

1.13

330

4785

1320

19140

80

3.15

1.03

0.69

EC881-16

25

25.4

1

36.6

1.44

280

4060

1120

16240

150

5.91

1.47

0.99



Construction

  • Synthetic rubber tube
  • 2 wire braid reinforcement
  • DURA-TUFF synthetic rubber cover

Operating temperature

-46°C to +126°C* (-50°F to +259°F)
* at 1/2 SAE 100R2 bend radius

Agency listings

MSHA approved

Application

  • Hydraulic systems with petroleum and water-based fluids, for
    general industrial service

Approved fittings

  • TTC series


Literature Library:

GH681 brochure
Brochure:

GH681 sales brochure
Summarize and describe the technical content and benefits of the new design, and including technical information

Dynamax-EC881-sales-brochure
Brochure:

Dynamax EC881 sales brochure
Summarize and describe the technical content and benefits of the new design, and including technical information

Dynamax-EC881-sales-brochure
White Paper:

EC881 White Paper
Eaton Aeroquip Dynamax EC881 two wire braded hose - Eaton`s new development on braided hoses extends service-life to one-million cycles and increases flexibility and pressure resistance

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.