One-Wire Braided Hose

One-Wire Braided Hose

Eaton braided hydraulic hoses are fundamental fluid conveyance solutions for various equipment and applications with wide operating pressure ranges, optimal levels of abrasion resistance, long-lasting durability and high-performance transfer capabilities.

Common applications include:
  • Hydraulic system service with petroleum and water-based fluids, for general industrial service.
  • Petroleum and fire-resistant hydraulic fluids, fuel and lubricating oils, gasoline, water and other industrial fluids
  • Logging, construction, mining and other off highway applications


Addresses these engineering challenges:

  • Reduces the chance of matching and mating errors
  • Reduces training time to build a hose assembly



Product Features

Premium braided Hose (GH663/H190)
  • Exceeds SAE 100R1AT pressures by an average of +48%
  • Exceeds EN853 1SN pressures by an average +27%
  • +23% higher temperature rating of 127°C (260°F) versus SAE 100R1AT specification of 100°C (212°F)
  • 3 year warranty on all hose assemblies
  • Quick and easy assembly through a matching and mating hose assembly process: Reduces the time to produce a hose assembly through color coordinated identifiers on the hose, hose fittings and crimp tooling




Technical Information

one-wire braided hose technical information


Aeroquip Braided Hoses:
GH663-Premium Hose
  • Construction: Synthetic rubber tube
  • Dura-Tuff abrasion resistant cover
  • 1/2 SAE minimum bend radius
  • Operating Temperature Range: –46°C to +127°C [–50°F to +260°F]
  • Meets or exceeds: EN853 Type 1SN requirements, SAE 100R1AT Type S requirements
  • Qualified fitting: TTC Series (non-skive) and global braided (skive) nipples with 1SA sockets

GH194–remium High Temperature Hose
  • Construction: AQP elastomer tube, single wire braid reinforcement and blue AQP elastomer cover
  • Operating Temperature Range: –40°C to +150°C [–40°F to +300°F].
  • Meets or exceeds: SAE 100R1AT Type S, EN853 1SN, ISO 1436-1 Type 1SN
  • Qualified fitting: TTC Series

FC839B–Premium Abrasion Hose
  • Construction: Synthetic rubber tube with one or two layers of braided wire reinforcement, synthetic rubber intermediate cover and BRUISER outer cover
  • Operating Temperature Range: –40°C to +100°C [–40°F to +212°F]
  • Qualified fitting: TTC Series

Weatherhead Braided Hoses:
H190–Premium Hose
  • Meets or exceeds hose specifications and agency ratings; SAE 100R1AT Type S, EN853 1SN, ISO 1436-1 Type 1SN, DNV, ABS, USCG, MSHA
  • Inner Tube: Synthetic rubber tube
  • Reinforcement: 1 Steel Braid
  • Cover: WeatherSHIELD Synthetic rubber cover
  • Temperature Range:
    • Petroleum Based Hydraulic Fluids: -40°C to +127°C (-40°F to +260°F)
    • Water Based Hydraulic Fluids: -40°C to +70°C (-40°F to +158°F)
    • Water: 0°C to 70°C (+32°F to +158°F)
  • Qualified fitting: Z Series

H190H–Premium High Temperature Hose
  • Inner Tube: CPE
  • Reinforcement: 1 Steel Braid
  • Cover: CPE Black
  • Temp. Range: -40°C to +150°C (-40°F to +302°F)
  • Qualified fitting: Z Series

H145R-RhinoHide II – Premium Abrasion Hose
  • Inner Tube: Nitrile
  • Reinforcement: 4-8 Size: 1 Steel Braid; 10-16 Size: 2 Steel Braids
  • Cover: Abrasion resistant UHMWPE
  • Temp. Range: -40°C to +100°C (-40°F to +212°F)
  • Qualified fitting: Z Series

Winner Braided Hoses:
EC110– Standard Hose
  • Construction: Synthetic rubber tube; Single wire braid reinforcement
  • Cover: Synthetic rubber cover
  • White ink transfer layline
  • Agency Listings: MSHA approved
  • Operating Temperature Range: -40°C to + 100°C(-40°F to + 212°F)
  • Approved Fittings: TTC and Z Series



Featured Literature

Eaton Winner Braided Hose and Fittings Catalogs

Catalogs:

Eaton Aeroquip Master Catalog (North America)
Accurate processing and prompt delivery of your order depends on easy identification of your requirements. Please order Aeroquip brand parts using correct part numbers as described in this catalog.
 
Eaton Weatherhead Master Catalog (North America)
Weatherhead has one of the industry's broadest offerings of hose and fittings that are widely used throughout multiple market applications. This catalog gives you detailed information about the Weatherhead product line.

Eaton Winner Braided Hose and Fittings (North America, APAC)
Each catalog has regional specific hoses and hose fittings. Select the catalog for your region. Note that EC110 can be found in the APAC region catalog.

Eaton Aeroquip Triple Crown catalog
Product specs and information around GH663.
 
Weatherhead Diamond Advantage Hose Products
Product specs and information around H190.


 

WeatherMATCH 4-Step Hose Assembly Program Technical Guides

Technical Guides:

WeatherMATCH 4-Step Hose Assembly Program
Through the use of identifiers on the hose, hose ends, tooling, and assembly equipment the WeatherMATCH program allows you to customize your hose assembly shop so you can make assemblies faster, safer, and with more confidence.





Videos

 




Build Hose Assembly

Click here to build hose assembly.





Additional Information

Click here to look up Crimp Specs.





 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.