R15 Spiral Hose

This 4- and 6-wire construction hose comes with 6100 psi operating pressure in all sizes and is recommended for use in extreme-duty applications on construction equipment, oil and gas rigs, mining equipment, and other high pressure applications. Now featuring 4S/6S Spiral Hose Fittings for world-class performance.

Common applications include:
  • Hydraulic system service with petroleum & water based fluids, for general industrial service
  • Hydraulic system with petroleum based fluids for low temperature applications


Addresses these engineering challenges:

  • Rugged spiral hose that offers top performance in frigid temperatures
  • Proven, reliable hose and fitting technology
  • Cover is MSHA qualified to use in mining applications
  • Performs at highest hydraulic pressures typically seen in general hydraulic applications
  • Abrasion resistant cover
  • Easy to assemble



Product Features

Premium Hose (EC600)
  • Reduction in weight of spiral hose assembly and better hose flexibility
  • Offers longer hose life in applications that see high abrasion
  • Meets / exceeds industry requirements at 50% of the installed hose bend
  • Improved flexibility for easier installation in tight spaces
  • No fluid leakage between hose and fitting when machine is shut down and system cools
  • Hose materials are environmentally friendly
  • Longer hose assembly life means more uptime and reduced overall operating costs

Premium Abrasion (EC810)
  • Rugged, spiral hose offers top performance in frigid temperatures
  • Proven, reliable hose and fitting technology
  • Cover MSHA qualified to use in mining applications
  • Performs at highest hydraulic pressures typically seen in general hydraulic applications
  • Abrasion resistant cover
  • Easy to assemble




Technical Information

R15 technical_information
 

EC600
  • Inner Tube: Synthetic rubber tube
  • Reinforcement: Four spiral wire reinforcement
  • Cover: DURA-TUFF
  • Temperature Range: -40˚C to +121˚C (-40˚F to +250˚F)
  • Approved Fittings: 4S/6S Series

Eaton ICE CHAMPION EC810
  • Construction: Exclusive low temperature tube; 4 wire spiral reinforcement (-12 and -16), 6-heavy wire spiral reinforcement (-20 to -32)
  • Cover: MSHA approved abrasion resistant rubber cover
  • Temperature Range: -57°C to +100°C (-70°F to +212°F)
  • Approved Fittings: 4S/6S Series



Featured Literature

Eaton ICE CHAMPION EC810 brochur

Brochures:

Eaton ICE CHAMPION EC810 brochure
This hose offers cold temperature, high-pressure performance. Read this brochure to learn more about the features, benefits and technical specs.
 
 

Eaton EC600 brochure
Eaton is excited to introduce EC600, a more flexible SAE 100R15 spiral hose that is 24% more flexible than other ultra high-pressure hoses.
Aeroquip EC600 brochure
Weatherhead EC600 brochure
 


5 reasons to switch to Eaton rubber hydraulic hose fittings
Flexible Hose for Flexible Design infographic
As hydraulic systems are asked to do more – lift heavier loads, move faster, steer more precisely – system pressure is rising while engine compartments are shrinking. Without the right high pressure hose that fits the allotted space, machines can’t keep up. Find out how a more flexible, ultra high-pressure hose will help your business.




Build Hose Assembly


Click here to build hose assembly.





Additional Information

Click here to look up Crimp Specs for EC600.

Click here to look up Crimp Specs for EC810.




News

What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.