Air Brake Hoses and Fuel Tubing

Air Brake Hoses and Fuel Tubing

Over the years, Eaton has set the standard for air brake hoses and fuel tubing innovation. Our new Synflex DIN/ISO air brake hoses and fuel tubing products are the next step in performance, price competitiveness and availability.

Eaton's engineering and materials experts have chosen a thermoplastic material ideally for elevated pressure, high flexibility and wider temperature for truck, bus and trailer air brake and fuel applications. The material, along with Eaton's global manufacturing capability, assures uninterrupted supply and global availability, as well as price stability.

On top of it, the 100% virgin polyamide PHLY thermoplastic material and Eaton production experience ensures top performance. The tubing exceeds DIN and ISO performance requirements, including DIN 73378, DIN 74324-1 and ISO 7628. It also meets more stringent OEM customer requirements.


Common applications include:


  • Air conditioning
  • CO2 and Air tubing
  • Chemical transfer
  • Hydraulic lines
  • Coolant lines
  • Refrigeration
  • Compressed Air
  • Pneumatic controls
  • Lubrication and Oils
  • Instrumentation systems




Addresses these engineering challenges:


  • Stringent quality requirements to meet for long and stable product life ( vehicle safety)
  • Resistance challenging usage environment,the product is resistant to attack by gasoline, diesel fuel, methyl alcohol and zinc chloride (compounds usually present in the operating environment of a vehicle).
  • Enhanced designs increase flow performance
  • A cost effective high technology solution




Product Features

  • Highest possible qualification on the market to prove performance
  • High performance and highest testing standard for the industry
  • Stability in price, performance
  • Stability in supply and availability
  • Innovative solution for the better performance and cost competitiveness
  • Easy to differentiate features at manufacturing or on the field
  • Better user comfort in manufacturing or in the field
  • UV stabilized and also thermoformable for easy assembly




Technical Information

  • Designed to operate in a temperature range of -40°C to 100°C (-40°F to 212°F). Maximum working pressure of 12.5 bar (181 psi).
  • The product is resistant to attack by gasoline, diesel fuel, methyl alcohol and zinc chloride (compounds usually present in the operating environment of a vehicle).
  • Standard compliance:
    • DIN 73378 Polyamide Tubing for Use in Motor Vehicles
    • DIN 74324-1 Polyamide Tubing for Air Braking Systems
    • ISO 7628 Road Vehicles – Thermoplastics Tubing for Air
    Braking Systems





Featured Literature

Synflex DIN/ISO Air Brake Hoses and Fuel tubing Brochure
Brochures:

Eaton Synflex DIN/ISO Air Brake and Fuel tubing
Advanced technology. Global availability.
Performance proven by DIN/ISO qualification.
OEMs and vehicle manufacturers need components they can trust. Over the years, Eaton has set the standard for air brake and fuel tubing innovation. Our new Synflex DIN/ISO air brake and fuel tubing products are the next step in performance, price competitiveness and availability.

Synflex Eclipse Air Brake Tubing

Synflex Eclipse Air Brake Tubing
Synflex Eclipse Air Brake Tubing Overshadows the Competition

Eaton Synflex® Solstice™ ¼” Air Brake Tubing

Eaton Synflex® Solstice™ ¼” Air Brake Tubing
Synflex Solstice is the newest innovation in air brake tubing.
Over the years, Eaton has set the standard for air brake tubing innovation in the transportation industry. We are now proud to announce the newest technology with the introduction of Synflex Solstice air brake tubing. Solstice tubing was designed based on proprietary thermoplastic materials developed by Eaton.

Quick-Connect-Air-Brake

Catalog:

Quick-Connect Air Brake
Eaton is excited to launch the newly developed 217 series, composite Q-CAB fittings. To reduce vehicle weight, many OEM’s are replacing all brass-air connections with a combination brass and composite design.

 


News


09-23-2016
Eaton new air brake, fuel tubing at IAA show – Truck Parts and Service


Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.