CNG Hose


Now more than ever the world is relying on the safety, sustainability and effectiveness of alternative energy sources like Compressed Natural Gas (CNG). That’s why OEMs and MROs alike are depending on Eaton® to deliver reliable, durable hose solutions to support these clean energy frontiers across a variety of industries, and Eaton is committed to following through. Introducing Eaton’s latest generation of CNG hose and hose fittings.

Common applications include on-vehicle (delivery and refuse/garbage trucks), CNG refueling dispensers, CNG transfer lines and high-pressure CNG lines.

Addresses these engineering challenges:

  • Certified hose for CNG applications
  • Alternative fuel product
  • Clean burning fuel for delivery trucks, buses and other forms of transit
  • Reduce fleet fuel expenses

Product Features

  • Dissipates static electricity
  • Low volumetric expansion
  • UV resistant cover
  • Designed for electrically conductive fittings
  • Twin-line designs available with vent hose for 35NG

Technical Information

Eaton 35NG CNG hose
  • Tube: Conductive nylon core
  • Reinforcement: Synthetic fiber
  • Cover: Black perforated polyurethane
  • Temperature range: Fire resistant black polyester blend cover with a blue tracer
    ANSI/CSA NGV4.2-2014 (Class A, D)
    ANSI/CSA NGV3.1-2014 (Class B)
    Conforms to NFPA 52

Eaton NG-TW CNG hose
  • Tube: Conductive Teflon inner tube
  • Reinforcement: 304 stainless steel wire braid
  • Cover: Fire resistant black polyester blend cover with a blue tracer
  • Temperature range: -40˚C to + 120˚C (-40˚F to + 248˚F) 
  • ANSI/CSA NGV 3.1-2014 (Class C)
  • Conforms to NFPA 52

Featured Literature


CNG Hose Brochure
Backed by the wealth of experience of Eaton’s hose engineering experts, Eaton CNG hose is a testament to rugged, durable design.

CNG Hose Catalog
Read for more technical information on CNG hoses.
What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.