Synflex® Thermoplastic Hose

Synflex Thermoplastic Engine Hoses

Get all of the versatility and durability for hydraulic, truck, subsea and specialty equipment needs with Eaton Synflex® thermoplastic hoses. As a long-time market leader, Eaton has engineered these lightweight, long-lasting hoses in extraordinary lengths to meet the needs of even the most unique and demanding applications. Synflex thermoplastic hose and tubing products offer flexibility, durability, abrasion resistance, superior chemical resistance, high pressure capability and extended product performance.

Addresses these engineering challenges:

  • Low profile design for routing flexibility
  • Swage capable allowing use of existing Synflex hose assembly equipment
  • Meets or exceeds hose specifications for all available terminal end configurations
  • Engineered to work specifically with Synflex 8,000 to 10,000 psi hydraulic hose as a system – ensuring product performance



Product Features

  • Significantly better abrasion resistance
  • Enhanced flexibility
  • Improved ease of cutting
  • Increased flow performance
  • Metric sizes
  • Exceeds DIN specifications



Technical Information

Synflex 90V Hose Fittings

  • Qualified on Synflex 3V10 and 3VE0 hose
  • Available in straight, 45 and 90 degree configurations
  • 316 stainless steel (9CV) available as run-to-order

Synflex - 25CT SAE 100R7 Hose

  • Tube: Polyester
  • Reinforcement: Braided synthetic fiber
  • Cover: Black perforated, non-stick co-polyester
  • Sizes: -08
  • Hose Fittings: Synflex (903, 90A Stainless)
  • Meets or exceeds SAE 100R7 specifications
  • Constant pressure: 172 bar (2,500 psi)
  • Temperature range: -540C to +940C (-650F to +2000F)
  • Low volumetric expansion - less than +/- 2%

Synflex - 3130 SAE 100R7 Hose

  • Tube: Co-extruded tube, Urethane and Nylon
  • Reinforcement: Spiral synthetic fiber (-03 thru -06), braided synthetic fiber (02, -08 thru -16)
  • Cover: Black perforated polyurethane
  • Sizes: -02, -03, -04, -05, 06, -08, -12, -16
  • Hose Fittings: Synflex (903, 90A Stainless, 9C6 Brass) , Polyon, TTC/Z-Series with sleeve, and U-Series
  • Meets or exceeds SAE 100R7 specifications
  • Maximum operating pressure: 69 to 207 bar (1,000 to 3,000 psi)
  • Temperature range: -400C to +1000C (-400F to +2120F)
  • Low volumetric expansion - less than +/- 2%

Synflex - 3740 SAE 100R7 Hose

  • Tube: Co-extruded tube, Urethane and Nylon
  • Reinforcement: Braided synthetic fiber
  • Cover: Orange non-perforated polyurethane
  • Sizes: -04, -06, -08, -12, -16
  • Hose Fittings: Synflex (903, 90A, 9C6), Polyon, TTC/Z-Series with sleeve, and U-Series (-04, -06, -12, -16)
  • Meets or exceeds SAE 100R7 specifications
  • Non-conductive for use where potential electrical shock is possible
  • Maximum operating pressure: 69 to 192 bar (1,000 to 2,800 psi)
  • Temperature range: -40˚C to +100˚C (-40˚F to +212˚F)
  • Low volumetric expansion - less than +/- 2%
  • SAE J517 non-conductive hose construction
  • <50 micro-amperes leakage when subjected to 75,000 volts/ft. for five minutes

Synflex - 37AL SAE 100R7 Hose

  • Tube: Co-polyester
  • Reinforcement: Braided synthetic fiber
  • Cover: Orange non-perforated polyurethane
  • Sizes: -03, -04, -05, -06, -08
  • Hose Fittings: Synflex (903, 90A), Synflex Re-usable (902), Polyon, U-Series
  • Meets or exceeds SAE 100R7 specifications
  • Maximum operating pressure: 155 to 207 bar (2,250 to 3,000 psi) or ANSI A92.2 3:1 ration 207 bar (3,000 psi)
  • Temperature range: -54˚C to +100˚C (-65˚F to +212˚F)
  • Low volumetric expansion - less than +/- 2%
  • SAE J517 non-conductive hose construction
  • Meets ANSI A92.2 for vehicle-mounted, aerial devices
  • <50 micro-amperes leakage when subjected to 75,000 volts/ft. for five minutes

Synflex - 37B0 Hose

  • Tube: Polyurethane core tube
  • Reinforcement: Braided synthetic fiber reinforcement
  • Cover: Black polyester cover
  • Sizes: -03, -04,-05, -06,-08
  • Hose Fittings: Synflex 903 fitting in crimp and swage
  • Maximum operating pressure and temperature range:
    • 37B0-03: 165 bar (2,393 psi) -54˚C to +93˚C
    • 37B0-04: 175 bar (2,538 psi) -54˚C to +93˚C
    • 37B0-05: 155 bar (2,248 psi) -54˚C to +93˚C
    • 37B0-06: 155 bar (2,248 psi) -54˚C to +93˚C
    • 37B0-08: 138 bar (3,000 psi) -54˚C to +93˚C
  • Low volumetric expansion - less than +/- 2%
  • All hose attributes are metric

Synflex - 3CH0 SAE 100R7 Hose

  • Tube: Polyamide core tube
  • Reinforcement: Synthetic Fiber Reinforcement
  • Cover: Perforated polyurethane cover
  • Sizes: -03, -04
  • Hose Fittings: No fittings qualified from Eaton (only customer fittings)
  • Meets or exceeds SAE 100R7 specifications
  • Maximum operating pressure: 207 bar (3,000 psi)
  • Temperature range: -40˚C to +100˚C (-40˚F to +212˚F) for petroleum or synthetic base hydraulic fluids; -40˚C to +66˚C (-40˚F to +212˚F) for water base or fire resistant fluids
  • Low volumetric expansion - less than +/- 2%
  • All hose attributes are metric

Synflex - 3DH0 SAE 100R7 Hose

  • Tube: Polyester core tube
  • Reinforcement: Synthetic Fiber Reinforcement
  • Cover: Perforated polyurethane cover
  • Sizes: -03, -04, -05, -06, -08
  • Hose Fittings: Synflex 903 fitting in crimp and swage
  • Meets or exceeds SAE 100R7 specifications
  • Maximum operating pressure: 138 to 207 bar (1,000 to 3,000 psi)
  • Temperature range: -40˚C to +100˚C (-40˚F to +212˚F) for petroleum or synthetic base hydraulic fluids; -40˚C to +66˚C (-40˚F to +212˚F) for water base or fire resistant fluids
  • Low volumetric expansion - less than +/- 2%
  • All hose attributes are metric

Synflex - 3R30 SAE 100R3 Hose

  • Tube: Co-extruded tube, Urethane and Nylon
  • Reinforcement: Braided synthetic fiber
  • Cover: Orange non-perforated polyurethane
  • Sizes: -04, -06, -08, -12, -16
  • Hose Fittings: Synflex (903, 90A, 9C6), Polyon, TTC/Z-Series with sleeve, and U-Series (-04, -06, -12, -16)
  • Meets or exceeds SAE 100R7 specifications
  • Non-conductive for use where potential electrical shock is possible
  • Maximum operating pressure: 69 to 192 bar (1,000 to 2,800 psi)
  • Temperature range: -40˚C to +100˚C (-40˚F to +212˚F)
  • Low volumetric expansion - less than +/- 2%
  • SAE J517 non-conductive hose construction
  • <50 micro-amperes leakage when subjected to 75,000 volts/ft. for five minutes

Synflex - 3VE0 Hose

  • Tube: Co-extruded, Nylon lined
  • Reinforcement: Spiral, high-tensile aramid fiber
  • Cover: Orange, non-perforated polyurethane
  • Sizes: -03, -04, -06
  • Hose Fittings: Synflex (90V, 9CV Stainless)
  • Maximum operating pressure: 552 to 689 bar (8,000 to 10,000 psi)
  • Temperature range: -40˚C to +66˚C (-40˚F to +150˚F)
  • Low volumetric expansion - less than +/- 2%
  • SAE J517 non-conductive hose construction
  • <50 micro-amperes leakage when subjected to 75,000 volts/ft. for five minutes



Featured Literature

Synflex Diesel Fuel Tubing brochure
Brochures:

Synflex Diesel Fuel Tubing brochure
Engineered specifically for demanding diesel fuel applications, read more about the high-flex 4297 series and low-flex 4294 series.

Eaton Synflex Transportation Products brochure
Industry leading transportation companies around the world have relied on Synflex air brake tubing, coil air assemblies and truck harnesses for performance, quality and innovation. Learn more about the product line in this brochure.

Eaton Thermoplastic Hose Crimp Sleeve brochure
The thermoplastic hose crimp sleeve is the latest innovation from Eaton. This simple, yet innovative sleeve design provides quick assembly of the hose and fittings using Eaton's standard crimp equipment.

Eaton Synflex Thermoplastic Hose and Fittings catalog
Catalog:

Eaton Synflex Thermoplastic Hose and Fittings catalog
For decades, Synflex thermoplastic hose and tubing has been replacing rubber hose or metal tubing designs. Synflex hose and tubing offers customers a number of benefits, including flexibility, durability, abrasion resistance, lighter weight materials, superior chemical resistance, variety of colors, high pressure capability and extended product performance. Get more information in this full catalog.

Synflex Hydraulic Hose catalog
Get detailed information in this catalog, which is in English, Polish and Russian.

Weatherhead Crimp Specifications for Synflex Hose catalog
Get specific crimp specifications for Synflex hose.

 Synflex Swage Adapter Kit
Technical Guides:

Eaton Synflex Swage Adapter Kit Installation and Operating Instructions catalog
The Synflex swage adapter kit was designed with the specific intent to allow swaging of Eaton Synflex fittings to Eaton Synflex thermoplastic hose using existing Synflex pushers and dies and an Eaton Aeroquip FT1380 or Eaton Weatherhead ET4020 crimp machine.

Synflex Eclipse Short Roll Reference Guide
The popular high-performing, low-cost DOT airbrake tube from Eaton is now available in short rolls.

Spooling Recommendations for Eaton's Synflex Bop Bundles




Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.



Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.