Gasoline Hoses

Gasoline Hoses Typically installed between the fuel tank and engine, Eaton gasoline hoses have an exceptional temperature range, excellent flexibility and meet ozone resistance requirements.
Common applications include marine outboard fuel systems and small gasoline powered lawn, garden, rental and turf equipment.

Addresses these engineering challenges:

  • Varying temperature ranges
  • Fuel permeation/ozone and environmental effects
  • Difficulties in application routing and flexibility



Product Features

Eaton 35FH Gasoline Hose:
  • Lowest permeation rate of any J1527 B1 PVDF product on the market today.
  • Kink resistance and flexibility for retail packaging and application routing.
  • CARB and EPA approval (FETHPLINE035)
  • UV and Ozone Resistance to prevent premature aging
  • Standard SAE sizing: -4, -5 & -6



Technical Information

Eaton 35FH Gasoline Hose:
  • Polyvinylidene Fluoride (PVDF) barrier layer with polyester reinforcement and a black PVC Alloy cover
  • Meets the requirements of the International Marine Certification institutes Recreational Craft Directive 94/25/EC
  • Qualified to applicable portions of SAE J1527B1, SAE J30R6, R9 and R11 specifications
  • Temperature range: -40°C to +71°C (-40°F to +160°F)
  • Minimum bend radius of 1.5” for sizes 4, 5 and 6



Featured Literature

35FH-Hose-Brochure
Brochure:

Eaton 35FH Hose Brochure
Eaton 35FH Hose exceeds EPA emissions regulations for marine outboard fuel systems and small gasoline powered lawn, garden, rental and turf equipment. Read this brochure to learn more about the benefits of this hose, technical specs and fittings.

Aeroquip-master-catalog
Catalog:

Eaton Aeroquip Hose Assembly Master Catalog
This catalog lists product specifications for all hoses and hose assemblies in the Aeroquip product line.


Weatherhead Fuel Hose Catalog
This catalog focuses on the fuel line hoses from Eaton’s Weatherhead product line.



Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.
 


Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.