Power Steering Lines

Power-Steering-Image


Eaton is a specialist in Power Assisted Steering Acoustics optimization. We have a long track record as provider of high quality power steering lines with customizable steering feel combined with a special expertise and multiple patents in raising acoustic performance.

While steering assistance on passenger cars is more and more taken over by electric systems, commercial vehicles will continue to rely on hydraulic solutions as hydraulic assisted power steering offers higher performance at less space required.

Eaton’s power steering hose offerings provide a solution for every need. Common applications include:

  • Passengers Vehicles
  • Light Commercial Vehicles
  • Medium Duty Commercial Vehicles
  • Heavy Duty Commercial Vehicles
  • Harvesters
  • Agriculture Tractors
  • Forge Lifts
  • Wheel Loaders


Addresses these engineering challenges:

  • Reduce unwanted noise and vibrations generated from the oil pump in a hydraulic power steering system
  • Improve the “steering feel” of heavy duty hydraulic vehicles



Product Features

  • Reduced assembly time
  • Quick connector fittings
  • Zero-leak performance
  • Individual, customized solutions made of plastic or corrosion-resistant metal
  • Tool-free handling even in narrow spaces



Technical Information

  • Expansion hoses: noise damping behavior
  • Pressure range: 5 to 140 bar
  • Temperature range: - 40 /+135°C; peak 150°C
  • Superchargers range in size from 200cc to 3300cc

Dynamic tests:
  • Temperature cycle - Impulse test: 0 - 135bar 200.000cyl. @ -35°C to 135°C
  • Long-term - Impulse test: 0 - 140bar 250.000cyl. @ 135°C
  • Shaker Durability tests, Resonance tests

Static tests:
  • Pressure test: -40°C to 140°C
  • Tensile tests
  • Cold flexibility test @ -40°C
  • Applicable oils (ATF f.e. Pentosin CHF 11S; CHF 202; Dexron VI; Texaco CCPSF; Total LDS 50126, MS9602)
  • Various patented tuning devices for high class NVH performance

FC510-08 Hose
Commonly used for power steering pressure lines (pump outlet to steering gear inlet), the FC510-08 power steering hose provides superior temperature range for extended performance (-40°F to +300°F/-40°C to +150°C), a 2-wire braid operating performance, reduced bend radius and worldwide fitting selection and availability.

1H103 Hose
The 1H103 is a heavy duty, power steering return, providing superior temperature range (-400°C to 1500°C), extended hose service life, reduced warranty costs, easier routing and installation with 6 through 18.6mm sizes available.

EC004 Hose
The EC004 is the most “asked for” power steering return line for heavy duty truck, providing superior temperature range (-51°C to 150°C /-60°F to 302°F), Eaton’s 3 year warranty and excellent kink resistance. The EC004 power steering hose line is also impulse pressure tested and ozone resistant.


Featured Literature

IH103-Power-Steering-Hose-sell-sheet-r
Aeroquip-master-catalog
Catalog:

Eaton Aeroquip Hose Assembly Master Catalog
This catalog lists product specifications for all hoses and hose assemblies in the Aeroquip product line.
 

Weatherhead Hose Assembly Master Catalog
This catalog lists product specifications for all hoses and hose assemblies in the Weatherhead product line.
 

Assembly Equipment Catalog
Part numbers and product specs for power steering products.
 




Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.


Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.