Hydraulic caliper brakes

steel-adapters In partnership with Coremo Ocmea, Eaton offers a complete range of hydraulic brakes, including hydraulic caliper and direct hydraulic brakes in oil-applied and spring-applied types. With a legacy of meticulous design, high-quality components and a reliable production process, our caliper brakes offer:
  • Fast response time for maximum safety
  • Long lifetime and simple maintenance for reduced machine downtime

Eaton hydraulic caliper brakes offer a solution for the safety requirements of a wide range of industrial applications. The products are suitable for holding/parking, emergency, cyclic and tensioning applications, and are designed to withstand the stresses generated during dynamic braking. They excel in aggressive conditions, including extreme temperatures and geographical locations as well as corrosive and volatile environments. 

Common applications include:

  • Oil and gas
  • Energy
  • Mining
  • Marine
  • Industrial manufacturing
  • Entertainment



Product Features

  • Hydraulic caliper brakes feature spheroidal graphite (SG) iron levers and steel thrusters; direct hydraulic brakes feature SG iron or steel bodies
  • Wear indicators and inductive on/off positioning sensors are standard on direct hydraulic brakes and optional on hydraulic caliper brakes
  • A wide range of friction materials is available to meet customer needs
  • Suitable for different disc thicknesses
  • Simple, fast manual wear compensation
  • Easy and quick replacement of pad carriers
  • Clamping forces range from 10,000 N to 750,000 N
  • Operating temperatures range from -20°C to 200°C, with solutions available for -40°C to 200°C in the direct hydraulic brake line
  • Custom paints, coatings and treatments are available for extreme environments



Technical Information

 

Direct hydraulic brakes – oil applied

Direct hydraulic brakes – spring applied

Hydraulic caliper brakes – oil applied

Hydraulic caliper brakes – spring applied

Maximum pressure

 

100 bar

 

100 bar

 

Release pressure

 

 

65 bar to 180  bar

 

25 to 60 bar

Minimum braking force

 

20200 N

8000 N

14868 N

5600 N

Maximum braking force

 

300000 N

270000 N

15987 N

42000 N

Body material

 

Steel, spheroidal graphite cast iron

Steel, spheroidal graphite cast iron

Spheroidal graphite cast iron

Spheroidal graphite cast iron

Hydraulic fluid

 

Mineral oil based SAE/ISO 46

Mineral oil based SAE/ISO 46

Mineral oil based SAE/ISO 46

Mineral oil based SAE/ISO 46




Featured Literature

Brochures:

Eaton Coremo hydraulic caliper brakes brochure




News




Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.