Pneumatic caliper brakes

steel-adapters In partnership with Coremo Ocmea, Eaton offers a complete range of pneumatic caliper brakes, including air-actuated, spring-applied/failsafe and dual (combined air- and spring-applied) brakes. With a legacy of meticulous design, high-quality components and a reliable production process, our caliper brakes offer:
  • Fast response time for maximum safety
  • Long lifetime and simple maintenance for reduced machine downtime

Eaton pneumatic caliper brakes offer a solution for the safety requirements of a wide range of industrial applications. Air-actuated brakes are ideal for service stops and tensioning applications, while spring-applied/failsafe brakes are ideal for emergency and/or parking applications. Dual brakes are ideal for applications that require both continuous and emergency braking simultaneously, eliminating the need for two separate brakes.

Common applications include:

  • Oil and gas
  • Energy
  • Mining
  • Marine
  • Industrial manufacturing
  • Entertainment



Product Features

  • Spheroidal graphite cast iron body and aluminum thruster
  • Optional wear indicator and on/off indicator device
  • A wide range of friction materials is available to meet customer needs
  • Suitable for different disc thicknesses
  • Simple, fast manual wear compensation
  • Easy and quick replacement of pad carriers
  • Clamping force range meets the conditions required by various applications
  • Custom paints, coatings and treatments are available for extreme environments



Technical Information

  Pneumatic caliper brakes – air applied Pneumatic caliper brakes – spring applied Dual pneumatic caliper brakes
Maximum pressure

6 bar

6 bar

6 bar

Release pressure

 

6 bar

5 bar

Minimum braking force

148 N

970 N

 

Maximum braking force

36600 N

32000 N

 

Body material

Spheroidal graphite cast iron

Spheroidal graphite cast iron

Spheroidal graphite cast iron




Featured Literature

Brochures:

Eaton Coremo pneumatic caliper brakes brochure




News




Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.