Low Pressure Char-Lynn Motors

Spool Valve Motor – Low Pressure Geroler Motor

Small but powerful, Eaton low pressure spool valve motors have the perfect combination of features for a variety of demanding applications, from harvesting equipment to food processing plants. With hydrodynamic journal bearings optimized for long life, these spool valve motors distribute pressurized fluid via integrated valve slots into the Gerotor or Geroler® orbit gear set. This results in a low pressure spool valve motor that can be optimized for low-flow and low-speed requirements, keeping equipment performing smoothly.

Common applications include harvesters, augers, conveyors, machine tools and food processing equipment.



Addresses these engineering challenges:


  • Reliable motor for continuous operation in demanding environments
  • High-performing motor for small general purpose applications




Product Features

  • Integrated proven orbit motor principle results in a compact yet powerful package
  • Hydrodynamic journal bearings extend bearing life
  • 3-zone pressure design allows for an increased shaft seal and bearing life




Technical Information


J Series:
  • Displacement cm3/r – 8.2, 12.9, 19.8, 31.6 and 50
  • Pressure rating up to 2400 psi

H Series:
  • Displacement cm3/r - 40, 51, 69, 96, 129, 159, 184, 230, 277 and 369
  • Pressure rating up to 2565 psi

S Series:
  • Displacement cm3/r - 58, 76, 93, 120, 144, 165, 186, 224, 299 and 371
  • Pressure rating up to 2500 psi

T Series:
  • Displacement cm3/r – 36, 49, 66, 80, 102, 131, 157, 195, 244, 306 and 370
  • Pressure rating up to 2930 psi





Featured Literature


Low-Speed, High-Torque Geroler Motors Catalog
Catalogs:

Low Speed, High Torque Motors
Eaton’s Char-Lynn motors are extremely reliable, compact, and have tremendous power density. They provide a way to meet many needs for cost-effective power transmission requirements. Read this catalog to learn more about Eaton’s Gerotor-Geroler portfolio.

Low Speed, High Torque Motors
Eaton’s Char-Lynn motors are extremely reliable, compact, and have tremendous power density. They provide a way to meet many needs for cost-effective power transmission requirements. Read this catalog to learn more about Eaton’s H and S Series motors.

High Torque Hydraulic Motors: only for sale in the EMEA (French, Italian)


Disc Valve Hydraulic Motors, Xcel XL2 Series

Eaton’s Xcel™ Series Low Speed High Torque Disc Valve motors offer the most popular features and options from the parallel Char-Lynn™ range and are optimized to bring the highest value in medium duty applications.


Disc Valve Hydraulic Motors, Xcel XL4 Series

Eaton’s Xcel™ Series Low Speed High Torque Disc Valve motors offer the most popular features and options from the parallel Char-Lynn™ range and are optimized to bring the highest value in medium duty applications.



 
Char-Lynn Geroler Motors Technical Guide
For more technical literature around parts, service and repair, visit the Literature section.





Articles & White Papers

Five Things to Consider when Choosing the Best Geroler Motor
By Todd Degler

When selecting a gerotor or Geroler motor there are many items to consider. Performance. Quality. Reliability. Support. Cost. Sounds pretty basic, but with the influx of new entrants into the market, it is clear not all manufacturers are the same. Choosing the wrong one could lead you down the wrong path of costly recalls and frustration. Before selecting your motor, let's discuss what sets a gerotor or Geroler motor apart from the others on the market.
 







Video






Configure Product


Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.


Click here to configure J Series
Click here to configure H Series
Click here to configure S Series
Click here to configure T Series
Click here to configure T Series with brake
Click here to configure CH Series
Click here to configure CS Series
Click here to configure JH Series
Click here to configure JS Series
Click here to configure KH Series
Click here to configure KS Series
Click here to configure KS Series with brake

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.