Medium Pressure Xcel Motors

Disc Valve Motor – Medium Pressure Geroler Motor Ideal for medium-duty applications, Eaton Xcel Series motors feature a 3-zone architecture, unlike the 2 zones found in competitive motors. With 3-zone motors, there's no need for extra horsepower that raises operating temperature and wastes energy. The Xcel motor's design dampens pressure spikes in both directions – even without a case drain hose – helping to extend shaft seal life and enhance overall reliability. Plus, Eaton's Xcel motors use a "same speed" disc valve that rotates with the output shaft, improving mechanical and volumetric efficiency.

 

Common applications include salt and sand spinners, street cleaner brushes, car washes, combine reel drives, feed-grinding augers, auger swing drives, stake-down motors and post-hole drives.



Addresses these engineering challenges:


  • Spending more on high-performance motors that are over-specified for the application.
  • Poor quality, limited life and increased warranty claims of competing low-cost motors.



Product Features

  • 3-zone pressure design allows for an increased shaft seal and enhanced motor reliability
  • “Same speed” disc valve rotates with the output shaft and reduces horsepower requirements
  • Low price point for medium-duty applications
  • Offered in carbon and stainless steel, brass and plastic
  • Various seal options available
  • Color coding option available on certain series
  • Serviceable design to replace seals and clean coupling available on certain series




Technical Information


XLH Series:
  • Displacement cm3/r – 3.2, 3.8, 4.9, 6.1, 7.6, 9.8, 12.2, 15, 19.2, 23.8
  • Pressure rating up to 2000 psi
  • Maximum speed – 800
  • Torque Nm – 507
  • Flow Ipm – 68

XLS Series:
  • Displacement cm3/r – 3.1, 4.9, 6.1, 7.9, 9.8, 11.9, 15, 18.6, 24
  • Pressure rating up to 2250 psi
  • Maximum speed – 875
  • Torque Nm – 512
  • Flow Ipm – 68

XL2 Series:
  • Displacement cm3/r – 4.9, 6.1, 7.9, 9.8, 11.9, 15, 18.6, 24.1, 29.9
  • Pressure rating up to 4500 psi
  • Maximum speed – 924
  • Torque Nm – 930
  • Flow Ipm – 115

XL4 Series:
  • Displacement cm3/r – 9.8, 12.5, 15, 19, 24, 30
  • Pressure rating up to 4500 psi
  • Maximum speed – 693
  • Torque Nm – 1170
  • Flow Ipm – 150




Featured Literature


Eaton Delta Motor Brochures
Brochures:

Eaton® Xcel Series Low-Speed High-Torque Motors
Get 3-zone architecture at a 2-zone price point with Eaton Xcel Series low-speed, high-torque motors. With three options to choose from, the Xcel Series is your one source for medium-duty motor needs.

 
Low-Speed, High-Torque Geroler Motors Catalog
Catalog:
Xcel XLH, XLS, XL2 and XL4 Series
Eaton's Xcel™ Series Low Speed High Torque Spool Valve motors offer the most popular features and are optimized to bring the highest value in medium duty applications
 
 

 



Articles & White Papers

Five Things to Consider when Choosing the Best Geroler Motor
By Todd Degler

When selecting a gerotor or Geroler motor there are many items to consider. Performance. Quality. Reliability. Support. Cost. Sounds pretty basic, but with the influx of new entrants into the market, it is clear not all manufacturers are the same. Choosing the wrong one could lead you down the wrong path of costly recalls and frustration. Before selecting your motor, let's discuss what sets a gerotor or Geroler motor apart from the others on the market.




Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.


Click here to configure XLH Series
Click here to configure XLS Series
Click here to configure XL2 Series
Click here to configure XL4 Series




 
What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.