Medium-Pressure Piston - Variable

Medium-Pressure-Fixed Eaton's medium pressure variable piston motors are a valuable solution to a wide range of applications. They are offered in sizes of 41 and 49cc, and rated to 350 bar, with manual, pressure regulated and electronic controls. With special engineering available to customize these motors to specific applications, they are very well suited in platforms such as truck mounted lift trucks, com-pact wheel loaders, telescopic booms, and utility vehicles.

Addresses these engineering challenges:

  • Finding a customized solution that meets the needs of the application at a price point can be very difficult.


Features and Benefits

  • Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications
  • Lightweight, durable housing improves overall quality while allowing accessibility for ease of service

Technical Information

  • Displacement Range: 32.9 cc - 49.2 cc {2.01 in - 3.00 in}
  • Speed (max.): 3600 RPM
  • Rated Pressures: to 3000–5000 psi [210–345 bar]; intermittent to 5400 psi [370 bar]

Featured Literature

Medium Duty Piston Motors Thumbnail

Medium Duty Piston Motors
Eaton Medium Duty Piston Motors convert hydraulic energy supplied by the pump to mechanical energy. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source. Axial piston motors share the design advantages of piston pumps to provide long-lasting power in a lightweight, easily serviceable package.

Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.

Click here to configure 71392
Click here to configure 72450 Servo Motor

What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.