Piston Motors - Hydraulic Motors

High-Speed Motors – Piston

Eaton high-speed piston motors provide great value to a broad range of end markets from the smallest fixed motor (11cc) to the largest variable motor (750cc) to tandem motor options. This value is presented in different product strengths including high speed capability up to 6000rpm, high pressure ratings of 500 bar peak, and high efficiency operation and precision control. Featuring a broad selection of unique features and benefits in compact packages, Eaton’s piston motors have a solution for every mobile and industrial market.