M Vane Motors

M-Vane-Motors High-speed, high-pressure Eaton M Series vane motors are field-proven to provide years of successful operation in elevator scraper drives, hydrostatic drives and many more auxiliary applications. They feature inlet/outlet ports that can be pressurized simultaneously while maintaining smooth operation.










Product Features

  • Dual-pressure plate increases operational efficiency
  • Diametrically opposed inlet and outlet chambers reduce wear
  • Modular design permits greater serviceability
  • Low inertia of rotating parts results in smooth operation
  • Flange or foot mounting options allow for application flexibility
     


Technical Information

  • Displacement Range: 21.6 cc - 317.1 cc {1.32 in - 19.35 in}
  • Pressures up to 175 bar (2,500 psi) (size dependent)
  • Rated Speeds up to 4,000 rpm
  • Torque Range up to 119–847 Nm (1,050 to 7,500 lb-in)
  • Heavy duty shaft bearing is also available
     


Featured Literature

Eaton Vane Products Brochure
Brochures:

Eaton Vane Products Brochure
Vane motors offer an efficient and economical means of applying variable speed, rotary hydraulic power and offer variable horsepower (constant torque). Learn more about Eaton’s offerings in this brochure.
Vane Pump and Motor Catalog
Catalogs:

Vane Pump and Motor Catalog
To meet the ever increasing demands for fast positive action, longer service life and economical vehicle operation, Eaton offers you the large selection of top-quality, precision-built pumps and motors described in this catalog. They are backed by decades of experience with every type of hydraulic equipment.
Vickers Vane Motors  Thumbnail

Technical Guides:

Vickers Vane Motors 25M, 35M, 45M and 50M -20 Design
This manual has been prepared to assist the users of Vickers high performance vane motors in properly installing, maintaining and repairing their units. The vane motors are described in detail and their theory of operation is discussed, in addition to instructions for installation, maintenance and overhaul.

Vickers Vane Motors 25M and 26M -20 Design

Vickers Vane Motors 35M and 36M -20 Design

Vickers Vane Motors 45M and 46M -20 Design

Vickers Vane Motors 50M -20 Design




 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.