Dowmax Axial Piston Motor

Dowmax Axial Piston Motor

Perfect for applications such as directional drilling machinery, top head drives and marine winches, the Eaton Dowmax ME Series motors feature a double swash plate design and multiple opposed pistons.

The low-speed, high-torque design of the Dowmax ME Series provides optimal power output with smooth operation and reduced torque ripple.


Addresses these engineering challenges:

  • Smooth operation at low speeds
  • High starting torque and the need for higher overall efficiency
  • Compact with easy installation
  • Robust construction
  • Quiet operation
  • Unaffected by thermal shock and good for starting in cold temperatures





Product Features

  • Multiple pistons and double swash plate allow for smoother operation at speeds as low as 1 rpm
  • Numerous shaft and mounting options promote flexibility of possible applications
  • Speed pickup system available





Technical Information

ME Series
  • Pressure Range: Up to 4000 psi
  • Torque Range: Up to 16136 Nm (11,900 lb-ft)
  • Speed Range: up to 1000 rpm





Featured Literature


VIS (Valve-In-Star) 40-45
Catalogs:

Dowmax ME Motor

Eaton’s ME low-speed, high-torque motor is a double swash plate type axial piston motor and has a high performance at low speed ranges. Learn more in this catalog.

Technical Guides: VIS (Valve-In-Star) 40-45
Technical Guides:

ME Low Speed High Torque Motor
How to execute a shaft seal replacement for a ME low-speed, high-torque motor.

 





Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.


Click here to configure ME motor with mechanical brake
Click here to configure ME motor, 2-speed
Click here to configure ME motor, standard series




 
What You See Is What You Get Element

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.