JMV Track Drive Motor

Track Drive Motor, Hydraulic Motor, Dowmax Axial Piston Motor

The compatible and innovative design of the JMV Track Drive motor provides lower power losses, increased mechanical and volumetric efficiency and smoother acceleration and deceleration in a wide variety of machine applications.

Common applications include excavator and mini excavator, crawler crane, winch, combine harvester, windrow turning, rotary drilling, horizontal directional drilling, paver, asphalt milling and special crawler vehicle.


Addresses these engineering challenges:

  • Need a more compact design, which includes high power density, increased start-up torque and efficiency, and smooth starts and stops
  • A track motor that provides auto-shifting capability from high-speed, low-torque, to Low-Speed, High-Torque (LHST) and vice versa
  • Flexibility to fit most common installation requirements





Product Features

  • Higher mechanical and volumetric efficiency helps reduce power loss
  • Improved design for higher start up torque and overall efficiency
  • Optimum design ensures smooth start/accelerate and decelerate/stop
  • Compact design with high power density
  • Auto-shift from high-speed low torque to low-speed high torque at high travelling resistance
  • High performance and reliability, high market acceptance with over half million units in the field
  • Compatible fit for most popular installation requirements in the market





Technical Information

ME Series
  • Integrated gearbox with 2-speed Axial Piston Motor
  • Rated pressure up to 365 bar
  • Displacement: 16cc ~ 274cc
  • Suitable for 1.5 ton ~ 50 ton mobile applications
  • Integrated Relief and Counterbalance valves
  • Integrated fail-safe mechanical Parking Brake





Featured Literature


Eatons Excavator applications brochure
Brochures:

Eaton’s Excavator Applications brochure

Eaton's JMV swing drive motors are compact design with integrated reduction gear and multi-functioning valves. With more than a half million units in operation today, our motors optimized design helps reduce power loss, ensure smooth starting and stopping and improve overall mechanical efficiency of the application.

JMV Axial piston motor catalog   Catalogs:

JMV Axial Piston Motor catalog
Learn more about this product’s performance, technical data, parking brake valve and other features and benefits.

 





Configure Product

Find the exact product configuration that meets your needs with the Eaton product configurator. The configurator allows easy manipulation to create a product that meets your specifications from end-to-end.


Click here to configure this product




News

03-04-2014
Eaton Track Drive and Swing Drive Motors to Improve Productivity and Reduce Operating Costs on Sumitomo Heavy Industries, Inc. 7.5 Ton Crawler Excavator




 

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.